目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6372AA - Gripping jaw, stepped
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Pneumatic Vice 6372
Powered by
CAD模型選擇
{amf/emsp/1103_sp72/amf6372aa.prj},{NB=AMF301481},{BESTNR=301481},{ARTNR=6372-4008-E100},{GEW=392},{A=100},{B=46},{C=40},{D=11.0},{E=15},{F=17},{G=11.0},{H=4},{I=3.0},{K=9},{KATALOG=1},{CTN=84662020},{EAN=4020772301484},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GEW
Weight
[g]
A
Size
ⁿ/ₐ
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
Diameter
[mm]
G
[mm]
H
Support height
[mm]
I
[mm]
K
Support height
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
301440
301440
6372-4061-E070
262
70
40
32
7.0
10
11
6.5
3
2.5
8
84662020
4020772301446
yes
no
14.06.2023
yes
301465
301465
6372-4007-E090
322
90
44
36
8.5
15
14
9.0
4
3.0
9
84662020
4020772301460
yes
no
14.06.2023
yes
301481
301481
6372-4008-E100
392
100
46
40
11.0
15
17
11.0
4
3.0
9
84662020
4020772301484
yes
no
14.06.2023
yes
301507
301507
6372-4009-E115
455
115
60
40
11.0
15
17
11.0
4
3.0
9
84662020
4020772301507
yes
no
14.06.2023
yes
301523
301523
6372-4010-E130
720
130
65
45
11.0
18
17
11.0
4
3.0
13
84662020
4020772301521
yes
no
14.06.2023
yes
301549
301549
6372-4011-E160
896
160
80
45
11.0
18
17
11.0
4
3.0
13
84662020
4020772301545
yes
no
14.06.2023
yes
301564
301564
6372-4012-E200
1661
200
100
60
13.0
18
19
13.0
6
4.0
16
84662020
4020772301569
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表