目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
961341810x - IndiTop
Alfa Laval
Valves
Valve Automation
Powered by
CAD模型選擇
{alfalaval/valves/valve_automation/inditop.prj},{NB=9613418102},{IDNR=9613418102},{PRODUCT=8 - 30 VDC/AC, 10 metres cable; Load: Max.: 50 mA; 2 Position Feedback; Type: PNP/NPN},{ISODN=25-101.6 / 25-150},{CAS14=},{INFO=data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
ISODN
Size
[Inch / mm]
9613418101
9613418101
8 - 30 VDC/AC, 5 metres c...
25-101.6 / 25-150
9613418102
9613418102
8 - 30 VDC/AC, 10 metres ...
25-101.6 / 25-150
9613418103
9613418103
8 - 30 VDC/AC, 0.5 metres...
25-101.6 / 25-150
9613418104
9613418104
8 - 30 VDC/AC, 0.5 metres...
25-101.6 / 25-150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表