目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique SSV Aseptic Shut-off DN-65 - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves
Unique SSV Aseptic
Shut Off
Standard
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_row/8619/shut_off/standard/unique_ssv_8619_shut_off_d65_asmtab.prj},{NB=9613327734},{IDNR=9613327734},{CODE=SSV(1):8619300SW1D652SRHSENNNN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
9613327042
9613327042
SSV(1):8619300SW1D652SRSS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (3 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327043
9613327043
SSV(1):8619200SW1D652SRSS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (2 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327734
9613327734
SSV(1):8619300SW1D652SRHS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (3 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360513
9613360513
SSV(1):8619200SW1D652SSSS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (2 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360525
9613360525
SSV(1):8619200SW1D651SSSS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (2 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360537
9613360537
SSV(1):8619300SW1D652SSSS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (3 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360549
9613360549
SSV(1):8619300SW1D651SSSS...
Unique SSV Aseptic Shut-o...
Available
Unique SSV Aseptic
Shut-off (3 port)
Standard
Welding endson all ports
DN-65
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表