您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean Lower Plug, No Leakage Chamber Cleaning, 2-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning Lower Plugs
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_lower/no_leakage/mixproof_st_cas12l_cas13l_cas14n_051_asmtab.prj},{NB=9613101164},{IDNR=9613101164},{CODE=MP(2):SF051063NW229BNNNNELLNB2XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613001410
9613001410
MP(2):SF051051NW229BNNNNE...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
Lower
No
Both
3-Basic
9613101164
9613101164
MP(2):SF051063NW229BNNNNE...
ROW Version Standard
2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
Lower
No
Both
3-Basic
9613300161
9613300161
MP(2):SF051051NW229BNNNNF...
ROW Version Standard
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
Lower
No
Both
3-Basic
9613303558
9613303558
MP(2):SF051076NW229BNNNNE...
ROW Version Standard
2-Inch
3-Inch
Welded houses
None
None
None
None
Lower
Lower
No
Both
3-Basic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表