您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Both Plugs, Spiral Clean None, Spiral Clean Leakage Chamber, 1 1/2-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning none
Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_none/leakage/mixproof_st_cas12b_cas13n_cas14y_038_asmtab.prj},{NB=9613100669},{IDNR=9613100669},{CODE=MP(2):SF038076NW229BNNNNEBNYN2XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
9613000207
9613000207
MP(2):SF038038NW111BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613000327
9613000327
MP(2):SF038038NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613003178
9613003178
MP(2):SF038038NW220BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
Yes
Both
3-Basic
9613100669
9613100669
MP(2):SF038076NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613300113
9613300113
MP(2):SF038051NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Both
No
Yes
Both
3-Basic
9613302769
9613302769
MP(2):SF038051NW129BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613303254
9613303254
MP(2):SF038038NW229BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
Yes
Both
3-Basic
9613303500
9613303500
MP(2):SF038038NW119BNNNNE...
ROW Version Standard
Available
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表