目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKC-2 - Control / Check valve
Alfa Laval
Valves
Control / Check valves
Powered by
CAD模型選擇
{alfalaval/valves/control_check_valves/lkc_2_asmtab.prj},{NB=9612220046},{IDNR=9612220046},{DESC=NON-RETURN VALVE LKC-2-DIN-W-DN100-EPDM-304},{PRODUCT=LKC-2},{MAT=1.4301 (304)},{STANDARD=DIN},{CONNSIZE=DN100},{CONN=Weld end},{SIZE=100},{SIZEC=100},{OD=104.0},{ID=100.0},{A=155.0},{H=163.0},{L=198.0},{TMAX=140},{TMIN=-10},{ATEX=II 2 G D},{ESF=Bright (Machined Ra 1.6)},{ISF=Ra < 0.8 µm},{ELASTOMER=EPDM rubber},{W=5.890},{INFO=Data sheet},{PPATH=assemblies/lkc_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
CONNSIZE
Connection size
ⁿ/ₐ
CONN
Connection type
ⁿ/ₐ
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
A
Valve height
[mm]
H
Clamp height
[mm]
L
Clamp length
[mm]
TMAX
Maximum temperature
[°C]
TMIN
Minimum temperature
[°C]
ATEX
Classification
ⁿ/ₐ
ESF
External surface finish
ⁿ/ₐ
ISF
Internal surface finish
ⁿ/ₐ
ELASTOMER
Product wetted seals
ⁿ/ₐ
W
Weight
[kg]
9612220001
9612220001
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4301 (304)
ISO
25mm
Weld end
25.4
22.5
62.5
71.0
99.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.476
9612220002
9612220002
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4301 (304)
ISO
38mm
Weld end
38.4
35.5
75.0
84.5
112.5
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.724
9612220003
9612220003
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4301 (304)
ISO
51mm
Weld end
51.4
48.5
87.5
98.0
126.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.800
9612220004
9612220004
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4301 (304)
ISO
63.5mm
Weld end
63.9
60.5
95.0
126.0
154.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.810
9612220005
9612220005
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4301 (304)
ISO
76.1mm
Weld end
76.4
72.0
115.0
137.0
165.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
2.410
9612220006
9612220006
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4301 (304)
ISO
101.6mm
Weld end
102.0
97.6
155.0
163.0
198.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
5.910
9612220007
9612220007
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4404 (316L)
ISO
25mm
Weld end
25.4
22.5
62.5
71.0
99.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.400
9612220008
9612220008
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4404 (316L)
ISO
38mm
Weld end
38.4
35.5
75.0
71.0
99.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.697
9612220009
9612220009
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4404 (316L)
ISO
51mm
Weld end
51.4
48.5
87.5
98.0
126.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.010
9612220010
9612220010
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4404 (316L)
ISO
63.5mm
Weld end
63.9
60.5
95.0
126.0
154.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.650
9612220011
9612220011
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4404 (316L)
ISO
76.1mm
Weld end
76.4
72.0
115.0
137.0
165.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
2.000
9612220012
9612220012
NON-RETURN VALVE LKC-2-IS...
LKC-2
1.4404 (316L)
ISO
101.6mm
Weld end
102.0
97.6
155.0
163.0
198.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
5.920
9612220040
9612220040
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN25
Weld end
30.0
26.0
62.5
71.0
99.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.504
9612220041
9612220041
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN32
Weld end
36.0
32.0
75.0
84.5
112.5
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.720
9612220042
9612220042
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN40
Weld end
42.0
38.0
75.0
84.5
112.5
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.734
9612220043
9612220043
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN50
Weld end
54.0
50.0
87.5
98.0
126.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.050
9612220044
9612220044
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN65
Weld end
70.0
66.0
95.0
126.0
154.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.770
9612220045
9612220045
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN80
Weld end
85.0
81.0
115.0
137.0
165.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
2.420
9612220046
9612220046
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4301 (304)
DIN
DN100
Weld end
104.0
100.0
155.0
163.0
198.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
5.890
9612220047
9612220047
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4404 (316L)
DIN
DN25
Weld end
30.0
26.0
62.5
71.0
99.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.493
9612220048
9612220048
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4404 (316L)
DIN
DN32
Weld end
36.0
32.0
75.0
84.5
112.5
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.707
9612220049
9612220049
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4404 (316L)
DIN
DN40
Weld end
42.0
38.0
75.0
84.5
112.5
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
0.723
9612220050
9612220050
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4404 (316L)
DIN
DN50
Weld end
54.0
50.0
87.5
98.0
126.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.030
9612220051
9612220051
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4404 (316L)
DIN
DN65
Weld end
70.0
66.0
95.0
126.0
154.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
1.770
9612220052
9612220052
NON-RETURN VALVE LKC-2-DI...
LKC-2
1.4404 (316L)
DIN
DN80
Weld end
85.0
81.0
115.0
137.0
165.0
140
-10
II 2 G D
Bright (Machined Ra 1.6)
Ra < 0.8 µm
EPDM rubber
2.430
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B2S - Bend 90
Alfa Laval
14.09.2022
Modèle 58734 - Gas / female spring check valve Gas - pressed stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
LKH - Centrifugal Pumps
Alfa Laval
27.09.2023
ThinkTop V20/ V50 / V70
Alfa Laval
29.02.2024
LKB-2 Manual DN25 - Butterfly Valve
Alfa Laval
25.01.2021
Union
Alfa Laval
20.12.2022
LKB Manual 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Shut-off DN-25 - Seat Valves
Alfa Laval
27.09.2023
LKVF Coarse Strainers - Auxiliary Membrane Equipment
Alfa Laval
25.01.2021
SBV MAN - Sanitary ball valves Manual
Alfa Laval
20.03.2021
LKB Manual 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
13MHHM - Clamp rings
Alfa Laval
29.03.2023
Handle - Std. Pos.
Alfa Laval
21.01.2021
Regulating Valve - RV-P
Alfa Laval
01.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表