目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB UltraPure - LKB UltraPure
Alfa Laval
Valves
Butterfly Valve
LKB UltraPure
Valve Body
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_ultrapure/valve_body/lkb_ultrapure_asmtab.prj},{NB=9614099306},{IDNR=9614099306},{VERS=4},{OD1=50.5},{ID1=38.00},{H1=90.0},{E1=37.7},{SL=38.000},{SM=8.000},{D3=9.000},{SD=13.000},{SH=8.000},{ML=6.500},{MH=11.700},{MSW=13.000},{SSW=6.000},{SSWL=4.000},{ODX=41.000},{IDX=38.000},{D1=86.5},{D2=65.500},{D4=12.000},{D5=54.000},{D6=46.000},{W1=42.000},{W2=42.000},{W3=63.340},{W4=31.670},{H=47.000},{H2=11.0},{H3=14.000},{H4=4.000},{H5=17.000},{H6=13.540},{R1=0.800},{R2=3.000},{N=4},{A1D1=0.000},{A1D2=0.000},{A1W1=0.000},{A2D1=50.500},{A2D2=43.500},{A2D3=41.000},{A2D4=38.000},{A2W1=21.500},{A3D1=0.000},{A3D2=0.000},{A3D3=0.000},{A3D4=0.000},{A3D5=0.000},{A3W1=0.000},{SIZEMM=},{SIZEDN=40},{SIZEIN=},{CON1=DIN 11850},{CON2=Clamp/Clamp}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
SIZEMM
Size mm
ⁿ/ₐ
SIZEDN
Size DN
ⁿ/ₐ
SIZEIN
Size Inch
ⁿ/ₐ
CON1
Connection Standard
ⁿ/ₐ
CON2
Connection Type
ⁿ/ₐ
OD1
Dia.
[mm]
ID1
Dia.
[mm]
H1
Width
[mm]
E1
Height
[mm]
MAT
Mat.
ⁿ/ₐ
MATG
Mat.-gas.
ⁿ/ₐ
SURFACE
Inside surface
ⁿ/ₐ
9613857801
9613857801
25
ISO 2037
Weld/Weld
25.0
22.60
127.0
32.5
1.4404/316L
EPDM
Ra 0,5 µm
9613857802
9613857802
38
ISO 2037
Weld/Weld
38.0
36.50
127.0
32.5
1.4404/316L
EPDM
Ra 0,5 µm
9613857803
9613857803
51
ISO 2037
Weld/Weld
51.0
48.60
132.0
42.0
1.4404/316L
EPDM
Ra 0,5 µm
9613857804
9613857804
63.5
ISO 2037
Weld/Weld
63.5
60.30
134.0
52.0
1.4404/316L
EPDM
Ra 0,5 µm
9613857805
9613857805
76.1
ISO 2037
Weld/Weld
76.1
72.90
162.0
57.0
1.4404/316L
EPDM
Ra 0,5 µm
9613857806
9613857806
101.6
ISO 2037
Weld/Weld
101.6
97.60
180.0
77.0
1.4404/316L
EPDM
Ra 0,5 µm
9614051701
9614051701
25
ISO 2037
Weld/Weld
25.0
22.60
127.0
32.5
1.4404/316L
FPM
Ra 0,5 µm
9614051702
9614051702
38
ISO 2037
Weld/Weld
38.0
36.50
127.0
32.5
1.4404/316L
FPM
Ra 0,5 µm
9614051703
9614051703
51
ISO 2037
Weld/Weld
51.0
48.60
132.0
42.0
1.4404/316L
FPM
Ra 0,5 µm
9614051704
9614051704
63.5
ISO 2037
Weld/Weld
63.5
60.30
134.0
52.0
1.4404/316L
FPM
Ra 0,5 µm
9614051705
9614051705
76.1
ISO 2037
Weld/Weld
76.1
72.90
162.0
57.0
1.4404/316L
FPM
Ra 0,5 µm
9614051706
9614051706
101.6
ISO 2037
Weld/Weld
101.6
97.60
180.0
77.0
1.4404/316L
FPM
Ra 0,5 µm
9614051713
9614051713
25
ISO 2037
Weld/Weld
25.0
22.60
127.0
32.5
1.4404/316L
HNBR
Ra 0,5 µm
9614051714
9614051714
38
ISO 2037
Weld/Weld
38.0
36.50
127.0
32.5
1.4404/316L
HNBR
Ra 0,5 µm
9614051715
9614051715
51
ISO 2037
Weld/Weld
51.0
48.60
132.0
42.0
1.4404/316L
HNBR
Ra 0,5 µm
9614051716
9614051716
63.5
ISO 2037
Weld/Weld
63.5
60.30
134.0
52.0
1.4404/316L
HNBR
Ra 0,5 µm
9614051717
9614051717
76.1
ISO 2037
Weld/Weld
76.1
72.90
162.0
57.0
1.4404/316L
HNBR
Ra 0,5 µm
9614051718
9614051718
101.6
ISO 2037
Weld/Weld
101.6
97.60
180.0
77.0
1.4404/316L
HNBR
Ra 0,5 µm
9614051725
9614051725
25
ISO 2037
Weld/Weld
25.0
22.60
127.0
32.5
1.4404/316L
Silicone
Ra 0,5 µm
9614051726
9614051726
38
ISO 2037
Weld/Weld
38.0
36.50
127.0
32.5
1.4404/316L
Silicone
Ra 0,5 µm
9614051727
9614051727
51
ISO 2037
Weld/Weld
51.0
48.60
132.0
42.0
1.4404/316L
Silicone
Ra 0,5 µm
9614051728
9614051728
63.5
ISO 2037
Weld/Weld
63.5
60.30
134.0
52.0
1.4404/316L
Silicone
Ra 0,5 µm
9614051729
9614051729
76.1
ISO 2037
Weld/Weld
76.1
72.90
162.0
57.0
1.4404/316L
Silicone
Ra 0,5 µm
9614051730
9614051730
101.6
ISO 2037
Weld/Weld
101.6
97.60
180.0
77.0
1.4404/316L
Silicone
Ra 0,5 µm
9614099401
9614099401
38
ISO 2037
Weld/Weld
38.0
36.50
127.0
32.5
1.4404/316L
PFA
Ra 0,5 µm
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表