目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Manual DN32 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/manual/butterfly_lkb2_man_d32_asmtab.prj},{NB=9612628775},{IDNR=9612628775},{PRODUCT=LKB-2 DIN Male/Weld NW32 EPDM 304 Handle - 2 Pos.},{IDNR1=9612075116},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Male},{CAS4VIS=Weld},{CAS5VIS=NW32},{CAS6VIS=EPDM},{CAS7VIS=304},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628775
9612628775
LKB-2 DIN Male/Weld NW32 ...
9612075116
9612045001
LKB-2
DIN
Male
Weld
NW32
EPDM
304
Handle
2 Pos.
no indication
9612628776
9612628776
LKB-2 DIN Welding ends NW...
9612075016
9612045001
LKB-2
DIN
Welding
Welding
NW32
EPDM
304
Handle
2 Pos.
no indication
9612628777
9612628777
LKB-2 DIN Welding ends NW...
9612075023
9612045001
LKB-2
DIN
Welding
Welding
NW32
EPDM
316L
Handle
2 Pos.
no indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表