目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Actuator DN150 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/actuator/butterfly_lkb_act_d15_asmtab.prj},{NB=9612628731},{IDNR=9612628731},{PRODUCT=LKB DIN Welding ends NW150 EPDM 304 LKLA ?133 NO},{IDNR1=9611414730},{IDNR2=9612271317},{IDNR3=9612285401},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW150},{CAS6VIS=EPDM},{CAS7VIS=304},{CAS8VIS=LKLA},{CAS9VIS=133},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628731
9612628731
LKB DIN Welding ends NW15...
9611414730
9612271317
9612285401
LKB
DIN
Welding
Welding
NW150
EPDM
304
LKLA
133
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表