目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
SBV MAN - Sanitary ball valves Manual
Alfa Laval
Valves
Ball Valves
Manual
Powered by
CAD模型選擇
{alfalaval/valves/ball_valves/manual/ball_valves_man_asmtab.prj},{NB=9612644206},{IDNR=9612644206},{DESCRIPTION=BALL VALVE SBV-ISO101-W/W-MAN EPDM-HANDLE F. INDICATION-CAVITY FILLER},{INFO=Data sheet},{VALVERANGE=Ball valve},{VALVEMODEL=SBV},{PORTSIZE=ISO101},{CONNECTIONTYPE=W/W},{ACTUATORTYPE=MAN},{ELASTOMER=EPDM},{CAVITY=Cavity filler},{PPATH=../../ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
VALVERANGE
Valve range
ⁿ/ₐ
VALVEMODEL
Valve Model
ⁿ/ₐ
PORTSIZE
Port Size
ⁿ/ₐ
CONNECTIONTYPE
Connection type
ⁿ/ₐ
ACTUATORTYPE
Actuator type
ⁿ/ₐ
ELASTOMER
Elastomer
ⁿ/ₐ
CAVITY
Cavity accessory
ⁿ/ₐ
9612644001
9612644001
BALL VALVE SBV-ISO25-W/W-...
Ball valve
SBV
ISO25
W/W
MAN
EPDM
None
9612644002
9612644002
BALL VALVE SBV-ISO38-W/W-...
Ball valve
SBV
ISO38
W/W
MAN
EPDM
None
9612644003
9612644003
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
ISO51
W/W
MAN
EPDM
None
9612644004
9612644004
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
MAN
EPDM
None
9612644005
9612644005
BALL VALVE SBV-ISO76,1-W/...
Ball valve
SBV
ISO76,1
W/W
MAN
EPDM
None
9612644006
9612644006
BALL VALVE SBV-ISO101-W/W...
Ball valve
SBV
ISO101
W/W
MAN
EPDM
None
9612644009
9612644009
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
ISO51
W/W
MAN
EPDM
None
9612644025
9612644025
BALL VALVE SBV-ISO25-W/W-...
Ball valve
SBV
ISO25
W/W
MAN
NBR
None
9612644026
9612644026
BALL VALVE SBV-ISO38-W/W-...
Ball valve
SBV
ISO38
W/W
MAN
NBR
None
9612644027
9612644027
BALL VALVE SBV-ISO51-W/W-...
Ball valve
SBV
ISO51
W/W
MAN
NBR
None
9612644028
9612644028
BALL VALVE SBV-ISO63,5-W/...
Ball valve
SBV
ISO63,5
W/W
MAN
NBR
None
9612644073
9612644073
BALL VALVE SBV-ISO25-W/W-...
Ball valve
SBV
ISO25
W/W
MAN
FPM
None
9612645746
9612645746
BALL VALVE SBV-ISO25-C/C-...
Ball valve
SBV
ISO25
C/C
MAN
EPDM
None
9612645748
9612645748
BALL VALVE SBV-ISO51-C/C-...
Ball valve
SBV
ISO51
C/C
MAN
EPDM
None
9612645750
9612645750
BALL VALVE SBV-ISO76,1-C/...
Ball valve
SBV
ISO76,1
C/C
MAN
EPDM
None
9612645819
9612645819
BALL VALVE SBV-ISO25-C/C-...
Ball valve
SBV
ISO25
C/C
MAN
FPM
None
9612645823
9612645823
BALL VALVE SBV-ISO76,1-C/...
Ball valve
SBV
ISO76,1
C/C
MAN
FPM
None
9612645940
9612645940
BALL VALVE SBV-ISO25-C/C-...
Ball valve
SBV
ISO25
C/C
MAN
EPDM
Cavity filler
9612646037
9612646037
BALL VALVE SBV-DN25-W/W-M...
Ball valve
SBV
DN25
W/W
MAN
EPDM
None
9612646038
9612646038
BALL VALVE SBV-DN40-W/W-M...
Ball valve
SBV
DN40
W/W
MAN
EPDM
None
9612646039
9612646039
BALL VALVE SBV-DN50-W/W-M...
Ball valve
SBV
DN50
W/W
MAN
EPDM
None
9612646040
9612646040
BALL VALVE SBV-DN65-W/W-M...
Ball valve
SBV
DN65
W/W
MAN
EPDM
None
9612646041
9612646041
BALL VALVE SBV-DN80-W/W-M...
Ball valve
SBV
DN80
W/W
MAN
EPDM
None
9612646042
9612646042
BALL VALVE SBV-DN100-W/W-...
Ball valve
SBV
DN100
W/W
MAN
EPDM
None
9612646044
9612646044
BALL VALVE SBV-DN40-W/W-M...
Ball valve
SBV
DN40
W/W
MAN
EPDM
None
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表