目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
End Cap Chain
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_end_cap_chain_asmtab.prj},{NB=9612145106},{IDNR=9612145106},{NAME=END CAP W. CHAIN 101.6-SB-304L},{DESC=ISO2037},{SHAPE=End Cap},{STANDARD=},{MATERIAL=1.4307},{SURFACE=Semibright},{A1=54.7},{A2=45},{A3=39},{A4=35},{A5=4},{A6=10.0},{OD1=154},{OD2=11},{ID1=132.42},{ID2=128.19},{E1=73.0},{PAT1=6},{ANG1=60},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{PPATH=assemblies/iso2037_end_cap_chain_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
PAT1
Pattern
ⁿ/ₐ
ANG1
Angle
[°]
9612145101
9612145101
END CAP W. CHAIN 25-SB-30...
ISO2037
End Cap
1.4307
Semibright
29.7
51
40.42
6
60
9612145102
9612145102
END CAP W. CHAIN 38-SB-30...
ISO2037
End Cap
1.4307
Semibright
34.7
74
60.42
6
60
9612145103
9612145103
END CAP W. CHAIN 51-SB-30...
ISO2037
End Cap
1.4307
Semibright
35.7
84
70.42
6
60
9612145104
9612145104
END CAP W. CHAIN 63.5-SB-...
ISO2037
End Cap
1.4307
Semibright
40.7
100
85.42
6
60
9612145105
9612145105
END CAP W. CHAIN 76.1-SB-...
ISO2037
End Cap
1.4307
Semibright
41.7
114
98.42
6
60
9612145106
9612145106
END CAP W. CHAIN 101.6-SB...
ISO2037
End Cap
1.4307
Semibright
54.7
154
132.42
6
60
9612145108
9612145108
END CAP W. CHAIN 25-SB-31...
ISO2037
End Cap
1.4404
Semibright
29.7
51
40.42
6
60
9612145109
9612145109
END CAP W. CHAIN 38-SB-31...
ISO2037
End Cap
1.4404
Semibright
34.7
74
60.42
6
60
9612145110
9612145110
END CAP W. CHAIN 51-SB-31...
ISO2037
End Cap
1.4404
Semibright
34.7
74
60.42
6
60
9612145111
9612145111
END CAP W. CHAIN 63.5-SB-...
ISO2037
End Cap
1.4404
Semibright
40.7
100
85.42
6
60
9612145112
9612145112
END CAP W. CHAIN 76.1-SB-...
ISO2037
End Cap
1.4404
Semibright
41.7
114
98.42
6
60
9612145113
9612145113
END CAP W. CHAIN 101.6-SB...
ISO2037
End Cap
1.4404
Semibright
54.7
154
132.42
6
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表