目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11851 - Male C
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11851_male_c.prj},{NB=3131800398},{IDNR=3131800398},{DESC=MALE C DN100 HSF0 1.4307},{SHAPE=Male C},{STANDARD=DIN11851},{MATERIAL=1.4307 (304)},{SURFACE=HSF0},{ALSIS=5044},{SIZE=100},{B=54.0},{C=130x1/4},{D=104.3},{W=0.836},{INFO=Data sheet},{D7=113.800},{D6=104.000},{D1=100.000},{D3=114.000},{A=35.000},{A1=6.000},{A2=5.000},{A3=10.000},{B1=20.000},{L=10.000},{K=4.000},{R1=2.500},{R2=4.000},{C1=130.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
B
Width
[mm]
C
Thread
ⁿ/ₐ
D
Diameter
[mm]
W
Weight
[kg]
3131800391
3131800391
MALE C DN25 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
25
29.0
52x1/6
28.2
0.129
3131800392
3131800392
MALE C DN32 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
32
32.0
58x1/6
34.2
0.150
3131800393
3131800393
MALE C DN40 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
40
33.0
65x1/6
40.2
0.190
3131800394
3131800394
MALE C DN50 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
50
35.0
78x1/6
52.2
0.280
3131800395
3131800395
MALE C DN65 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
65
40.0
95x1/6
70.3
0.418
3131800396
3131800396
MALE C DN80 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
80
45.0
110x1/4
85.3
0.574
3131800398
3131800398
MALE C DN100 HSF0 1.4307
Male C
DIN11851
1.4307 (304)
HSF0
5044
100
54.0
130x1/4
104.3
0.836
9611306602
9611306602
MALE C DN25 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
25
29.0
52x1/6
28.2
0.145
9611306612
9611306612
MALE C DN32 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
32
32.0
58x1/6
34.2
0.160
9611306622
9611306622
MALE C DN40 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
40
33.0
65x1/6
40.2
0.210
9611306632
9611306632
MALE C DN50 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
50
35.0
78x1/6
52.2
0.337
9611306642
9611306642
MALE C DN65 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
65
40.0
95x1/6
70.3
0.441
9611306652
9611306652
MALE C DN80 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
80
45.0
110x1/4
85.3
0.600
9611306662
9611306662
MALE C DN100 HSF0 1.4404
Male C
DIN11851
1.4404 (316L)
HSF0
5044
100
54.0
130x1/4
104.3
0.884
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表