目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
13MHHS - Clamp ring
Alfa Laval
Installation Material
Clamp rings
Powered by
CAD模型選擇
{alfalaval/installation_material/clamp_rings/clamp_ring_13mhhs.prj},{NB=211283},{IDNR=211283},{DIMIN=2.13},{DIMMM=54.0},{A1=18},{A2=74.0},{OD1=62},{ID1=54.0},{VERS=2},{OMR=33.000},{IMR=21.500},{MY1=13.896},{MY2=27.024},{MX2=23.837},{MY3=34.555},{MX3=15.967},{MY4=32.870},{MX4=2.932},{MR=6.000},{MRX=16.500},{MRY=28.580},{D1=5.000},{D2=31.000},{D3=3.500},{IR1=3.000},{CMX1=6.796},{CMX2=8.941},{CMR1=6.500},{CMR2=26.000},{SCD=34.500},{SCW=9.000},{ID1W1=9.649},{ID1W2=6.718},{ID1R1=22.490},{ID1R2=26.510},{BDX=37.50},{BDY=9.00},{BH=65.758},{BT=18.00},{BB=6.00},{BT1=3.50},{BH1=7.00},{BT2=3.85},{BH2=22.76},{BT3=5.00},{BH3=26.82},{BT4=7.70},{BH4=35.76},{BT5=8.00},{BH5=44.98},{BH6=54.20},{BT6=13.00},{BC=7.00},{H1=3.05},{H1NL1=14.80},{H1NRH=22.63},{H1NR=3.367}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Item number
ⁿ/ₐ
SIZEIN
Size - inch
[Inch]
SIZEMM
Size - mm
[mm]
A1
Width
[mm]
A2
Width
[mm]
OD1
Outer clamp diameter
ⁿ/ₐ
ID1
Inner clamp diameter
[mm]
9611994452
9611994452
1/2 - 3/4
12,7 - 19
12
44.0
34
28.6
211290
211290
1/2 - 3/4
12,7 - 19
19
43.5
33
28.0
211283
211283
1½
38.1
18
74.0
62
54.0
211284
211284
2
50.8
18
88.0
74
67.5
211286
211286
2½
63.5
18
102.0
86
81.0
211287
211287
3
76.2
18
115.0
100
94.5
211289
211289
4
101.6
18
143.0
128
122.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表