目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - Tee Short
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_tee_short.prj},{NB=9612158245},{IDNR=9612158245},{NAME=},{DESC=TEE 50.8-POL-316L SHORT-BS4825},{SHAPE=Tee},{STANDARD=BS4825},{MATERIAL=1.4404 (316L)},{SURFACE=Polished},{A1=88.5},{A2=54.1},{ID1=47.6},{ID2=47.6},{OD1=50.8},{OD2=50.8},{W=0.345},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
W
Weight
[kg]
9612158243
9612158243
TEE 25.4-POL-316L SHORT-B...
Tee
BS4825
1.4404 (316L)
Polished
43.5
26.5
22.2
22.2
25.4
25.4
0.080
9612158244
9612158244
TEE 38.1-POL-316L SHORT-B...
Tee
BS4825
1.4404 (316L)
Polished
63.5
40.4
34.9
34.9
38.1
38.1
0.185
9612158245
9612158245
TEE 50.8-POL-316L SHORT-B...
Tee
BS4825
1.4404 (316L)
Polished
88.5
54.1
47.6
47.6
50.8
50.8
0.345
9612158246
9612158246
TEE 63.5-POL-316L SHORT-B...
Tee
BS4825
1.4404 (316L)
Polished
113.5
67.0
60.3
60.3
63.5
63.5
0.571
9612158247
9612158247
TEE 76.2-POL-316L SHORT-B...
Tee
BS4825
1.4404 (316L)
Polished
133.5
81.2
73.0
73.0
76.2
76.2
0.762
9612158248
9612158248
TEE 101.6-POL-316L SHORT-...
Tee
BS4825
1.4404 (316L)
Polished
173.5
107.0
97.6
97.6
101.6
101.6
1.910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表