目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - Tee Reducing
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_tee_reducing.prj},{NB=9612927704},{IDNR=9612927704},{NAME=},{DESC=TEE-RED 76.1-50.8-POL/RAW-316 BS4825},{SHAPE=Tee},{STANDARD=BS4825},{MATERIAL=14,401},{SURFACE=Raw},{A1=95},{A2=81.2},{OD1=76.2},{OD2=50.8},{ID1=73.0},{ID2=47.6},{W=0.600},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
W
Weight
[kg]
9612927692
9612927692
TEE-RED 38.1-25.4-POL/RAW...
Tee
BS4825
14,401
Raw
75
40.6
38.1
25.4
34.9
22.2
0.140
9612927694
9612927694
TEE-RED 50.8-25.4-POL/RAW...
Tee
BS4825
14,401
Raw
89
54.3
50.8
25.4
47.6
22.2
0.362
9612927695
9612927695
TEE-RED 50.8-38.1-POL/RAW...
Tee
BS4825
14,401
Raw
89
54.3
50.8
38.1
47.6
34.9
0.230
9612927697
9612927697
TEE-RED 63.5-25.4-POL/RAW...
Tee
BS4825
14,401
Raw
95
67.0
63.5
25.4
60.3
22.2
0.340
9612927698
9612927698
TEE-RED 63.5-38.1-POL/RAW...
Tee
BS4825
14,401
Raw
95
67.0
63.5
38.1
60.3
34.9
0.340
9612927699
9612927699
TEE-RED 63.5-50.8-POL/RAW...
Tee
BS4825
14,401
Raw
95
67.0
63.5
50.8
60.3
47.6
0.340
9612927702
9612927702
TEE-RED 76.1-25.4-POL/RAW...
Tee
BS4825
14,401
Raw
95
81.2
76.2
25.4
73.0
22.2
0.620
9612927703
9612927703
TEE-RED 76.1-38.1-POL/RAW...
Tee
BS4825
14,401
Raw
95
81.2
76.2
38.1
73.0
34.9
0.620
9612927704
9612927704
TEE-RED 76.1-50.8-POL/RAW...
Tee
BS4825
14,401
Raw
95
81.2
76.2
50.8
73.0
47.6
0.600
9612927705
9612927705
TEE-RED 76.1-63.5-POL/RAW...
Tee
BS4825
14,401
Raw
95
81.2
76.2
63.5
73.0
60.3
0.511
9612927707
9612927707
TEE-RED 101.6-25.4-POL/RA...
Tee
BS4825
14,401
Raw
127
107.0
101.6
25.4
97.6
22.2
0.800
9612927708
9612927708
TEE-RED 101.6-38.1-POL/RA...
Tee
BS4825
14,401
Raw
127
107.0
101.6
38.1
97.6
34.9
0.890
9612927709
9612927709
TEE-RED 101.6-50.8-POL/RA...
Tee
BS4825
14,401
Raw
127
107.0
101.6
50.8
97.6
47.6
0.890
9612927710
9612927710
TEE-RED 101.6-63.5-POL/RA...
Tee
BS4825
14,401
Raw
127
107.0
101.6
63.5
97.6
60.3
0.480
9612927711
9612927711
TEE-RED 101.6-76.1-POL/RA...
Tee
BS4825
14,401
Raw
127
107.0
101.6
76.2
97.6
73.0
0.890
9612927712
9612927712
TEE-RED 152.4-50.8-POL/RA...
Tee
BS4825
14,401
Raw
154
156.0
152.4
50.8
148.4
47.6
3.500
9612927713
9612927713
TEE-RED 152.4-63.5-POL/RA...
Tee
BS4825
14,401
Raw
154
156.0
152.4
63.5
148.4
60.3
3.500
9612927714
9612927714
TEE-RED 152.4-76.1-POL/RA...
Tee
BS4825
14,401
Raw
154
156.0
152.4
76.2
148.4
73.0
2.800
9612927715
9612927715
TEE-RED 152.4-101.6-POL/R...
Tee
BS4825
14,401
Raw
154
156.0
152.4
101.6
148.4
97.6
3.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表