目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - Tee
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_tee.prj},{NB=9612636710},{IDNR=9612636710},{NAME=},{DESC=TEE 63.5-POL-316L BS4825},{SHAPE=Tee},{STANDARD=BS4825},{MATERIAL=1.4404 (316L)},{SURFACE=Polished},{A1=113.5},{A2=113.5},{OD1=63.5},{OD2=63.5},{ID1=60.3},{ID2=60.3},{W=0.761},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
W
Weight
[kg]
9612636707
9612636707
TEE 25.4-POL-316L BS4825
Tee
BS4825
1.4404 (316L)
Polished
43.5
43.5
25.4
25.4
22.2
22.2
0.113
9612636708
9612636708
TEE 38.1-POL-316L BS4825
Tee
BS4825
1.4404 (316L)
Polished
63.5
63.5
38.1
38.1
34.9
34.9
0.247
9612636709
9612636709
TEE 50.8-POL-316L BS4825
Tee
BS4825
1.4404 (316L)
Polished
88.5
88.5
50.8
50.8
47.6
47.6
0.471
9612636710
9612636710
TEE 63.5-POL-316L BS4825
Tee
BS4825
1.4404 (316L)
Polished
113.5
113.5
63.5
63.5
60.3
60.3
0.761
9612636711
9612636711
TEE 76.2-POL-316L BS4825
Tee
BS4825
1.4404 (316L)
Polished
133.5
133.5
76.2
76.2
73.0
73.0
1.100
9612636712
9612636712
TEE 101.6-POL-316L BS4825
Tee
BS4825
1.4404 (316L)
Polished
173.5
173.5
101.6
101.6
97.6
97.6
2.100
9611311699
9611311699
TEE 38.1-RAW-316L BS4825
Tee
BS4825
1.4404 (316L)
Raw
43.5
43.5
25.4
25.4
22.2
22.2
0.255
9611311729
9611311729
TEE 76.2-RAW-316L BS4825
Tee
BS4825
1.4404 (316L)
Raw
133.5
133.5
76.2
76.2
73.0
73.0
1.070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表