目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B31-14MP - Reducer Concentric
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_b31_14mp.prj},{NB=9634039721},{IDNR=9634039721},{NAME=B31-14MP-2 1/2 X 2-316L-7},{DESC=TC CON REDUCER, POLISHED ID/OD},{SHAPE=Reducer Concentric B31-14MP},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#7},{CERTIFICATE=3A},{A4=11.13},{A2=44.44},{A3=11.13},{OD1=63.5},{OD2=50.8},{ID1=60.20},{ID2=47.50},{T1=1.650},{F1=77.40},{F2=63.9},{FH1=4.75},{FH2=4.75},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=2 1/2},{INCH2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
FH1
Height
[mm]
FH2
Height
[mm]
9634039717
9634039717
B31-14MP-2 X 1-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
2 X 1
50.8 X 25.4
127.00
50.8
25.4
47.14
21.74
63.90
50.4
4.75
4.75
9634054259
9634054259
B31-14MP-2 X 1-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
2 X 1
50.8 X 25.4
95.25
50.8
25.4
47.14
21.74
63.90
50.4
4.75
4.75
9634054262
9634054262
B31-14MP-2 1/2 X 2-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
2 1/2 X 2
63.5 X 50.8
76.20
63.5
50.8
60.20
47.50
77.40
63.9
4.75
4.75
9634039724
9634039724
B31-14MP-3 X 2-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
3 X 2
76.2 X 50.8
127.00
76.2
50.8
72.54
47.14
90.90
63.9
4.75
4.75
9634600003
9634600003
B31-14MP-3 X 2-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
3 X 2
76.2 X 50.8
127.00
76.2
50.8
72.54
47.14
90.90
63.9
4.75
4.75
9634039728
9634039728
B31-14MP-4 X 2-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
4 X 2
101.6 X 50.8
231.78
101.6
50.8
97.38
47.14
118.90
63.9
2.85
2.85
9634050025
9634050025
B31-14MP-6 X 4-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
6 X 4
152.4 X 101.6
193.68
152.4
101.6
146.86
97.38
166.88
118.9
5.60
2.85
9634039716
9634039716
B31-14MP-1 1/2 X 1-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
1 1/2 X 1
38.1 X 25.4
76.20
38.1
25.4
34.80
22.10
50.40
50.4
4.75
4.75
9634039718
9634039718
B31-14MP-2X1 1/2-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
2 X 1 1/2
50.8 X 38.1
76.20
50.8
38.1
47.50
34.80
63.90
50.4
4.75
4.75
9634039720
9634039720
B31-14MP-2 1/2 X 1 1/2-31...
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
2 1/2 X 1 1/2
63.5 X 38.1
127.00
63.5
38.1
60.20
34.80
77.40
50.4
4.75
4.75
9634039721
9634039721
B31-14MP-2 1/2 X 2-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
2 1/2 X 2
63.5 X 50.8
76.20
63.5
50.8
60.20
47.50
77.40
63.9
4.75
4.75
9634039725
9634039725
B31-14MP-3 X 2 1/2-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
3 X 2 1/2
76.2 X 63.5
76.20
76.2
63.5
72.90
60.20
90.90
77.4
4.75
4.75
9634039729
9634039729
B31-14MP-4 X 2 1/2-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
4 X 2 1/2
101.6 X 63.5
181.00
101.6
63.5
97.38
60.20
118.90
77.4
4.75
4.75
9634039730
9634039730
B31-14MP-4 X 3-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
4 X 3
101.6 X 76.2
130.18
101.6
76.2
97.38
72.90
118.90
90.9
4.75
4.75
9634050022
9634050022
B31-14MP-6 X 3-316L-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
316L
#7
3A
6 X 3
152.4 X 76.2
190.50
152.4
76.2
146.86
72.90
166.90
90.9
5.60
4.75
9634054258
9634054258
B31-14MP-1 1/2 X 1-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
1 1/2 X 1
38.1 X 25.4
76.20
38.1
25.4
34.80
22.10
50.40
50.4
4.75
4.75
9634054260
9634054260
B31-14MP-2 X 1 1/2-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
2 X 1 1/2
50.8 X 38.1
76.20
50.8
38.1
47.50
34.80
63.90
50.4
4.75
4.75
9634069011
9634069011
B31-14MP-2 1/2 X 1 1/2-30...
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
2 1/2 X 1 1/2
63.5 X 38.1
127.00
63.5
38.1
60.20
34.80
77.40
50.4
4.75
4.75
9634054261
9634054261
B31-14MP-2 1/2 X 2-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
2 1/2 X 2
63.5 X 50.8
76.20
63.5
50.8
60.20
47.50
77.40
63.9
4.75
4.75
9634600002
9634600002
B31-14MP-3 X 2 1/2-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
3 X 2 1/2
76.2 X 63.5
76.20
76.2
63.5
72.90
60.20
90.90
77.4
4.75
4.75
9634600006
9634600006
B31-14MP-4 X 3-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
4 X 3
101.6 X 76.2
130.18
101.6
76.2
97.38
72.90
118.90
90.9
4.75
4.75
9634000006
9634000006
B31-14MP-4 X 3-304-7
TC CON REDUCER, POLISHED ...
Reducer Concentric B31-14...
ASME
304
#7
3A
4 X 3
101.6 X 76.2
130.18
101.6
76.2
97.38
72.90
118.90
90.9
4.75
4.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表