目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
40MPS - Mesh screen gasket 40MPS
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_40mps.prj},{NB=298434},{IDNR=298434},{NAME=40MPS-U-2},{DESC=10 MESH SCREEN GSKT 2\" BUNA},{SHAPE=Mesh screen gasket},{STANDARD=ASME},{MATERIAL=Buna},{SURFACE=},{A1=2.34},{A11=1.17},{A2=2.13},{A22=1.065},{A4=1.37},{A44=0.685},{A5=1.50},{A55=0.75},{OD1=56.34},{OD11=56.340},{OD3=62.640},{ID1=49.33},{ANG1=90},{ANG2=90},{R1=1.19},{R2=1.19},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A6
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
290034
290034
40MPS-U-3
10 MESH SCREEN GSKT 3" BU...
Mesh screen gasket
ASME
Buna
3
76.2
4.720
83.34
74.88
290059
290059
40MPS-SFY-2
10 Mesh Screen Gskt 2" Vi...
Mesh screen gasket
ASME
Viton
2
50.8
4.720
56.34
49.33
290309
290309
40MPS-SFY-2 1/2
10 Mesh Screen Gskt 2.5" ...
Mesh screen gasket
ASME
Viton
2 1/2
63.5
4.720
70.64
62.18
298434
298434
40MPS-U-2
10 MESH SCREEN GSKT 2" BU...
Mesh screen gasket
ASME
Buna
2
50.8
4.720
56.34
49.33
298436
298436
40MPS-U-2 1/2
10 MESH SCREEN GSKT 2.5" ...
Mesh screen gasket
ASME
Buna
2 1/2
63.5
4.720
70.64
62.18
298438
298438
40MPS-U-4
10 MESH SCREEN GSKT 4" BU...
Mesh screen gasket
ASME
Buna
4
101.6
4.720
110.34
99.37
298488
298488
40MPS-U-1 1/2
10 MESH SCREEN GSKT 1.5" ...
Mesh screen gasket
ASME
Buna
1 1/2
38.1
4.720
43.64
37.59
9636000410
9636000410
40MPS-SFY-3
10 Mesh Screen Gskt 3" Vi...
Mesh screen gasket
ASME
Viton
3
76.2
4.720
83.34
74.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表