目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
2WCL - Bend 90
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_2wcl.prj},{NB=060281},{IDNR=060281},{NAME=2WCL-3-316L-7},{DESC=90-No Tangent, polished ID/OD},{SHAPE=Bend 90},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#7},{CERTIFICATE=3A},{OD1=76.2},{ID1=72.90},{L1=114.3},{L2=114.3},{R1=114.3},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R1
Radius
[mm]
060011
060011
2WCL-1-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
1
25.4
25.4
22.10
38.1
38.1
33.3
060013
060013
2WCL-1 1/2-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
1 1/2
38.1
38.1
34.80
57.2
57.2
54.8
060014
060014
2WCL-2-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
2
50.8
50.8
47.50
76.2
76.2
76.2
060015
060015
2WCL-2 1/2-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
2 1/2
63.5
63.5
60.20
95.3
95.3
95.3
060016
060016
2WCL-3-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
3
76.2
76.2
72.90
114.3
114.3
114.3
060017
060017
2WCL-4-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
4
101.6
101.6
97.38
152.4
152.4
152.4
060019
060019
2WCL-6-304-1
90-No Tangent,unpolished ...
Bend 90
ASME
304
#1
3A
6
152.4
152.4
146.86
228.6
228.6
228.6
060025
060025
2WCL-2 1/2-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
2 1/2
63.5
63.5
60.20
95.3
95.3
95.3
060033
060033
2WCL-2-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
2
50.8
50.8
47.50
76.2
76.2
76.2
060084
060084
2WCL-1 1/2-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
1 1/2
38.1
38.1
34.80
57.2
57.2
54.8
060185
060185
2WCL-2 1/2-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
2 1/2
63.5
63.5
60.20
95.3
95.3
95.3
060268
060268
2WCL-6-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
6
152.4
152.4
146.86
228.6
228.6
228.6
060275
060275
2WCL-4-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
4
101.6
101.6
97.38
152.4
152.4
152.4
060281
060281
2WCL-3-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
3
76.2
76.2
72.90
114.3
114.3
114.3
060293
060293
2WCL-6-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
6
152.4
152.4
146.86
228.6
228.6
228.6
060421
060421
2WCL-2-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
2
50.8
50.8
47.50
76.2
76.2
76.2
060487
060487
2WCL-1-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
1
25.4
25.4
22.10
38.1
38.1
33.3
060488
060488
2WCL-3-304-7
90-No Tangent, polished I...
Bend 90
ASME
304
#7
3A
3
76.2
76.2
72.90
114.3
114.3
114.3
060589
060589
2WCL-1-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
1
25.4
25.4
22.10
38.1
38.1
33.3
060590
060590
2WCL-1 1/2-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
1 1/2
38.1
38.1
34.80
57.2
57.2
54.8
060591
060591
2WCL-4-316L-7
90-No Tangent, polished I...
Bend 90
ASME
316L
#7
3A
4
101.6
101.6
97.38
152.4
152.4
152.4
062011
062011
2WCL-1-316L-1
90-No Tangent,unpolished ...
Bend 90
ASME
316L
#1
3A
1
25.4
25.4
22.10
38.1
38.1
33.3
062013
062013
2WCL-1 1/2-316L-1
90-No Tangent,unpolished ...
Bend 90
ASME
316L
#1
3A
1 1/2
38.1
38.1
34.80
57.2
57.2
54.8
062014
062014
2WCL-2-316L-1
90-No Tangent,unpolished ...
Bend 90
ASME
316L
#1
3A
3
76.2
50.8
47.50
76.2
76.2
76.2
062015
062015
2WCL-2 1/2-316L-1
90-No Tangent,unpolished ...
Bend 90
ASME
316L
#1
3A
2 1/2
63.5
63.5
60.20
95.3
95.3
95.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表