目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
14MPHT - Hose adapter
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_14mpht.prj},{NB=211402},{IDNR=211402},{NAME=14MPHT-4-304-7},{DESC=TC X TYGON HOSE ADAPTER,POL'D},{SHAPE=HOSE ADAPTER},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{A1=117.50},{OD1=101.60},{ID1=97.40},{F1=118.90},{FH1=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
211392
211392
14MPHT-3-304-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
304
#7
3
76.2
114.30
76.20
72.50
90.90
2.85
211394
211394
14MPHT-2 1/2-304-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
304
#7
2 1/2
63.5
114.30
63.50
59.80
77.40
2.85
211396
211396
14MPHT-1 1/2-304-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
304
#7
1 1/2
38.1
114.30
38.10
34.40
50.40
2.85
211398
211398
14MPHT-2-304-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
304
#7
2
50.8
114.30
50.80
47.10
63.90
2.85
211399
211399
14MPHT-1-304-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
304
#7
1
25.4
114.30
25.40
21.70
50.40
2.85
211402
211402
14MPHT-4-304-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
304
#7
4
101.6
117.50
101.60
97.40
118.90
2.85
211526
211526
14MPHT-1-316L-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
316L
#7
1
25.4
114.30
25.40
21.70
50.40
2.85
211527
211527
14MPHT-1 1/2-316L-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
316L
#7
1 1/2
38.1
114.30
38.10
34.40
50.40
2.85
211793
211793
14MPHT-2-316L-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
316L
#7
2
50.8
114.30
50.80
47.10
63.90
2.85
212039
212039
14MPHT-2 1/2-316L-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
316L
#7
2 1/2
63.5
114.30
63.50
59.80
77.40
2.85
213468
213468
14MPHT-3-316L-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
316L
#7
3
76.2
114.30
76.20
72.50
90.90
2.85
213493
213493
14MPHT-4-316L-7
TC X TYGON HOSE ADAPTER,P...
HOSE ADAPTER
ASME
316L
#7
4
101.6
117.50
101.60
97.40
118.90
2.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表