目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Square tube
Alfa Laval
Installation Material
Installation Accessories
Powered by
CAD模型選擇
{alfalaval/installation_material/accessories/square_tube.prj},{NB=9611831513(100)},{IDNR=9611831513},{DESC=SQUARE TUBE 50X50X2,0 304},{MATERIAL=1.4301 (304L)},{A=50},{B=50},{C=2.0},{L=100},{WM=2.200},{INFO=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Height
[mm]
B
Width
[mm]
C
Thickness
[mm]
W
Weight
[kg]
WM
Weight per metre
[kg/m]
9611831493(100)
9611831493
SQUARE TUBE 25X25X2,0 304
1.4301 (304L)
25
25
2.0
0.180
1.800
9611831496(100)
9611831496
SQUARE TUBE 35X35X2,0 304
1.4301 (304L)
35
35
2.0
0.190
1.900
9611831501(100)
9611831501
SQUARE TUBE 40X40X1,5 304
1.4301 (304L)
40
40
1.5
0.180
1.800
9611831504(100)
9611831504
SQUARE TUBE 40X40X2,0 304
1.4301 (304L)
40
40
2.0
0.200
2.000
9611831513(100)
9611831513
SQUARE TUBE 50X50X2,0 304
1.4301 (304L)
50
50
2.0
0.220
2.200
9611831381(100)
9611831381
SQUARE TUBE 50x50x3 304
1.4301 (304L)
50
50
3.0
0.453
4.533
9611831382(100)
9611831382
SQUARE TUBE 60x60x2 304
1.4301 (304L)
60
60
2.0
0.372
3.724
9611831383(100)
9611831383
SQUARE TUBE 60x60x3 304
1.4301 (304L)
60
60
3.0
0.549
5.494
9611831384(100)
9611831384
SQUARE TUBE 80x80x2 304
1.4301 (304L)
80
80
2.0
0.504
5.040
9611831573(100)
9611831573
SQUARE TUBE 80X80X3,0 304
1.4301 (304L)
80
80
3.0
0.500
5.000
9611831387(100)
9611831387
SQUARE TUBE 100x100x3 304
1.4301 (304L)
100
100
3.0
0.953
9.525
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表