dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Steel Clevis Braket, Spherical Eye, Straight (AB6) - Steel
AIRWORK
Actuators and Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{airwork/cylinder/accessories/iso15552_accessories/steel_clevis_braket_ab6_asmtab.prj},{NB=Steel Clevis Braket, Spherical Eye, Straight (AB6) AR4212050-V},{C2=AR4212050-V},{MAT=Painted steel - available also with treatment of zinc coated},{DI=50},{E=65},{CP=45},{CG=21},{TG=46.5},{FM=27},{L1=5},{L10=10},{L4=6.5},{D=40},{CF=16},{T=4},{B3=4.3},{SR=15},{R4=22},{S=M8X20},{SX=15},{SXD=8},{SL=20},{CODEX=CFS50S},{PPATH=../iso15552_accessories/steel_clevis_braket_ab6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
E
[mm]
CP
[mm]
CG
[mm]
TG
[mm]
FM
[mm]
L1
[mm]
L10
[mm]
L4
[mm]
D
ØD
[mm]
CF
[mm]
T
[mm]
B3
[mm]
SR
[mm]
R4
[mm]
S
ⁿ/ₐ
AR4212032-V
AR4212032-V
Painted steel - available...
32
45
34
14
32.5
22
5
8
5.5
30
10
3
3.3
10
17
M6X20
AR4212040-V
AR4212040-V
Painted steel - available...
40
55
40
16
38.0
25
5
8
5.5
35
12
4
4.3
12
20
M6X20
AR4212050-V
AR4212050-V
Painted steel - available...
50
65
45
21
46.5
27
5
10
6.5
40
16
4
4.3
15
22
M8X20
AR4212063-V
AR4212063-V
Painted steel - available...
63
75
51
21
56.5
32
5
10
6.5
45
16
4
4.3
15
25
M8X20
AR4212080-V
AR4212080-V
Painted steel - available...
80
95
65
25
72.0
36
5
13
10.0
45
20
4
4.3
20
30
M10X25
AR4212100-V
AR4212100-V
Painted steel - available...
100
115
75
25
89.0
41
5
13
10.0
55
20
4
4.3
20
32
M10X25
AR4212125-V
AR4212125-V
Painted steel - available...
125
140
97
37
110.0
50
7
16
10.0
60
30
6
6.3
30
42
M12X25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表