dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Male Hinge With Spherical Bearing (MP6) - Aluminium
AIRWORK
Actuators and Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{airwork/cylinder/accessories/iso15552_accessories/male_hinge_spher_bear_mp6_asmtab.prj},{NB=Male Hinge With Spherical Bearing (MP6) AR4226063-V},{C2=AR4226063-V},{CODEX=CMT63A},{MAT=Die casted aluminium body Steel and bronze spherical bearing},{DI=63},{TG=56.5},{CX=16},{DL=32},{L=20},{EX=21},{EP=15.0},{S=M8x20},{L4=6.5},{D=45},{L1=7},{E=75},{MS=23},{L3=-},{L3X=0.000},{R1=-},{R1X=0.000},{LX1=9.500},{TGX1=40.500},{TGX2=52.000},{TGRX=8.000},{EPX=8.000},{LX2=9.500},{LX3=12.000},{MSX1=70.000},{MSX2=52.000},{CX1=19.268},{SX1=9.000},{SXD=8},{SXL=20},{SXP=1.250},{PPATH=../iso15552_accessories/male_hinge_spher_bear_mp6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
CX
ØCX
[mm]
DL
[mm]
L
[mm]
EX
[mm]
EP
[mm]
S
ⁿ/ₐ
L4
[mm]
D
[mm]
L1
[mm]
E
[mm]
MS
[mm]
L3
[mm]
R1
[mm]
AR4226032-V
AR4226032-V
Die casted aluminium body...
32
32.5
10
22
12
14
10.5
M6x20
5.5
30
7
45
16
-
-
AR4226040-V
AR4226040-V
Die casted aluminium body...
40
38.0
12
25
15
16
12.0
M6x20
5.5
35
7
52
18
-
-
AR4226050-V
AR4226050-V
Die casted aluminium body...
50
46.5
16
27
15
21
15.0
M8x20
6.5
40
7
65
21
51
19
AR4226063-V
AR4226063-V
Die casted aluminium body...
63
56.5
16
32
20
21
15.0
M8x20
6.5
45
7
75
23
-
-
AR4226080-V
AR4226080-V
Die casted aluminium body...
80
72.0
20
36
20
25
18.0
M10x25
10.0
45
9
95
28
74
24
AR4226100-V
AR4226100-V
Die casted aluminium body...
100
89.0
20
41
25
25
18.0
M10x25
10.0
55
9
115
30
-
-
AR4226125-V
AR4226125-V
Die casted aluminium body...
125
110.0
30
50
30
37
25.0
M12x25
10.0
60
9
140
40
140
32
AR4226160-V
AR4226160-V
Die casted aluminium body...
160
140.0
35
55
35
43
30.0
M16x30
10.0
65
7
180
44
-
-
AR4226200-V
AR4226200-V
Die casted aluminium body...
200
175.0
35
60
35
43
30.0
M16x30
11.0
75
7
220
47
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表