dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Male Hinge (MP4) - Aluminium
AIRWORK
Actuators and Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{airwork/cylinder/accessories/iso15552_accessories/male_hinge_mp4_asmtab.prj},{NB=Male Hinge (MP4) AR4149063-V(S)},{C2=AR4149063-V},{MAT=Die casted aluminium body steel and PTFE bush},{ACCMAT=Al},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{EW=40},{CD=16},{FL=32},{L=21},{D=45},{L1=5.0},{L4=6.5},{S=M8X20},{SNDM=8},{SL=20},{MR=16},{E=75.0},{CODEX=CRM63A},{DK=13.000},{PPATH=../iso15552_accessories/male_hinge_mp4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
EW
[mm]
CD
ØCD
[mm]
FL
[mm]
L
[mm]
D
ØD
[mm]
L1
[mm]
L4
[mm]
S
ⁿ/ₐ
SL
[mm]
E
[mm]
DK
[mm]
AR4149020-V
AR4149020-V
Die casted aluminium body...
20
22.0
16
8
20
12
12
4.5
3.0
M5X16
16
36.0
8.500
AR4149025-V
AR4149025-V
Die casted aluminium body...
25
26.0
16
8
20
12
12
4.5
3.0
M5X16
16
39.5
8.500
AR4149032-V
AR4149032-V
Die casted aluminium body...
32
32.5
26
10
22
13
30
5.0
5.5
M6X20
20
45.0
10.000
AR4149040-V
AR4149040-V
Die casted aluminium body...
40
38.0
28
12
25
16
35
5.0
5.5
M6X20
20
52.0
10.000
AR4149050-V
AR4149050-V
Die casted aluminium body...
50
46.5
32
12
27
16
40
5.0
6.5
M8X20
20
65.0
13.000
AR4149063-V
AR4149063-V
Die casted aluminium body...
63
56.5
40
16
32
21
45
5.0
6.5
M8X20
20
75.0
13.000
AR4149080-V
AR4149080-V
Die casted aluminium body...
80
72.0
50
16
36
22
45
5.0
10.0
M10X25
25
95.0
16.000
AR4149100-V
AR4149100-V
Die casted aluminium body...
100
89.0
60
20
41
27
55
5.0
10.0
M10X25
25
115.0
16.000
AR4149125-V
AR4149125-V
Die casted aluminium body...
125
110.0
70
25
50
30
60
7.0
10.0
M12X25
25
140.0
18.000
AR4149160-V
AR4149160-V
Die casted aluminium body...
160
140.0
90
30
55
35
65
7.0
10.0
M16X30
30
180.0
24.000
AR4149200-V
AR4149200-V
Die casted aluminium body...
200
175.0
90
30
60
35
75
7.0
11.0
M16X30
30
220.0
24.000
AR4149250-V
AR4149250-V
Die casted aluminium body...
250
220.0
110
40
70
45
90
11.0
11.0
M20X35
35
270.0
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表