目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
RMT - 磁耦合無杆氣缸(带铜套轴承导杆型)
AirTAC
氣動元件
執行組件
無杆氣缸
RMT磁耦合無杆氣缸(铜套轴承导杆型)
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/magnetic_coupled_rodless_cylinder/rmt_series/rmt_cylinder.prj},{NB=RMT20X50(0)+()},{BS=20},{ST=50},{MAGNET=},{BT=},{TT=},{BP=0},{SW=},{SWN=},{A=124},{AD=25.5},{AE=25.5},{AF=70},{B=90},{BC=87},{C=46},{CA=45},{D=22.8},{J=9.5},{JA=5.0},{JB=90},{JC=38},{JD=8.5},{JE=8.5},{K=M6X1.0},{KB=40},{KC=70.0},{L=M6X1.0},{LD=5.5},{P=1/8\"},{R=16},{RB=63},{S=22.5},{T=10.0},{GP=63},{JK1=6},{JK2=9.5},{MM1=6},{MM2=10},{P1=9.728},{PPATH=rmt_assembly/rmt.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODEL
訂購碼
ⁿ/ₐ
BS
缸徑
ⁿ/ₐ
A
[mm]
AD
[mm]
AE
[mm]
AF
[mm]
B
[mm]
BC
[mm]
C
[mm]
CA
[mm]
D
[mm]
J
[mm]
JA
[mm]
JB
[mm]
JC
[mm]
JD
[mm]
JE
[mm]
K
ⁿ/ₐ
KB
[mm]
KC
[mm]
L
[mm]
LD
[mm]
P
ⁿ/ₐ
R
[mm]
RB
[mm]
S
[mm]
T
[mm]
RMT16X50(0)+()
RMT16X50
16
107
22.5
22.5
60
75
72
40
39
18.0
9.5
5.0
75
30
6.5
6.5
M5X0.8
30
50.0
M6X1.0
5.5
M5X0.8
12
52
18.5
13.5
RMT20X50(0)+()
RMT20X50
20
124
25.5
25.5
70
90
87
46
45
22.8
9.5
5.0
90
38
8.5
8.5
M6X1.0
40
70.0
M6X1.0
5.5
1/8"
16
63
22.5
10.0
RMT25X50(0)+()
RMT25X50
25
124
25.5
25.5
70
100
97
54
53
27.8
11.0
6.5
90
42
8.5
8.5
M6X1.0
40
70.0
M8X1.25
7.0
1/8"
16
70
40.5
15.0
RMT32X50(0)+()
RMT32X50
32
148
28.5
28.5
85
122
119
66
64
35.0
14.0
8.0
110
50
9.5
9.5
M8X1.25
40
75.0
M10X1.5
8.5
1/8"
20
86
57.5
16.0
RMT40X50(0)+()
RMT40X50
40
170
35.5
35.5
95
145
142
76
74
43.0
14.0
8.0
120
64
10.5
10.5
M8X1.25
65
105.0
M10X1.5
8.5
1/4"
25
105
50.5
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表