351.03 - Rubinetto diritto aut/fil
Aircomp
fittings
Ball Valves
Line 351 Ball valves in technopolymer
Powered by
CAD模型選擇
{aircomp/raccordi/rubinetti/linea_351_rubinetti_tecnopolimero/351.03.prj},{NB=351030838},{CODE=351030838},{D=8},{R=G3/8},{P=17},{H=17},{J=64,3},{B=23},{Q_TA_=5},{NBCUSTOM=351030838},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Rubinetti\\Linea_351_rubinetti_tecnopolimero\\351.03\\351.03.csv},{NNCUSTOM=351.03},{NTCUSTOM=Rubinetto diritto aut/fil},{LINACUSTOM=351030838},{STEPFILE=351030838},{PNGFILE=351.03},{DWGFILE=351.03_template_schede},{PRJNAME=accordi\\Rubinetti\\Linea_351_rubinetti_tecnopolimero\\351.03}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[Pollici]
P
ØP
[mm]
H
[mm]
J
[mm]
B
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
351030614
351030614
6
G1/4
17
17
63,4
23
5
351030618
351030618
6
G1/8
17
17
60,4
23
5
351030814
351030814
8
G1/4
17
17
63,3
23
5
351030818
351030818
8
G1/8
17
17
60,3
23
5
351030838
351030838
8
G3/8
17
17
64,3
23
5
351031012
351031012
10
G1/2
24
24
87,4
28
4
351031014
351031014
10
G1/4
24
24
82,4
28
4
351031038
351031038
10
G3/8
24
24
83,4
28
4
351031212
351031212
12
G1/2
24
24
87,85
28
4
351031238
351031238
12
G3/8
24
24
83,85
28
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
352.07 - Rubinetto f/f metallo
Aircomp
08.02.2024
331.01 - Valvola unidirezionale “out” aut/fil
Aircomp
08.02.2024
351.01 - Rubinetto diritto aut/aut
Aircomp
08.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表