301.12 - T multiplo automatico ridotto
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.12.prj},{NB=301120804},{CODE=301120804},{D1=8},{D2=4},{P1=13,6},{P2=9},{B=59,4},{DD=3,2},{F2=31,6},{Q_TA_=5},{NBCUSTOM=301120804},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\raccordi\\raccordi_automatici\\linea_301_automatici_intermedi\\301.12\\301.12.csv},{NNCUSTOM=301.12},{NTCUSTOM=T multiplo automatico ridotto},{LINACUSTOM=301120804},{STEPFILE=301120804},{PNGFILE=301.12},{DWGFILE=301.12_template_schede},{PRJNAME=301.12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
P1
ØP1
[mm]
P2
ØP2
[mm]
B
[mm]
DD
Ød
[mm]
F2
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
301120604
301120604
6
4
11,2
9
54,7
3,2
30,6
5
301120804
301120804
8
4
13,6
9
59,4
3,2
31,6
5
301120806
301120806
8
6
13.6
11.2
66
3,2
38,8
5
301121006
301121006
10
6
16.3
11.2
68,8
4,2
38,8
5
301121008
301121008
10
8
16.3
13.6
76,4
4,2
47,4
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表