Compact magnetic cylinders Series 32 tandem ISO 21287
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Series 32 compact cylinders, Tandem and multi-position versions
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_32_piu_pos/cilindri_compatti_serie_32_tandem_asmtab.prj},{NB=32M2A040A05N(0)},{PHY=40},{HUB=5},{HUB2=0},{VERS=M},{LSTELO=0},{A=19},{AF=13},{BG=21.500},{D=12.000},{D2=35.000},{D3=29.000},{D4=9.000},{E=57.000},{EE=G1/8},{E1=0.000},{H=86.000},{H1=93},{H2=48.200},{KF=M8},{KK=M10X1.25},{LA=5.000},{PL=7.600},{RT=M6},{SW1=10},{T1=2.000},{T2=2.500},{TG=38.000},{NDMD2=MIN},{NDME1=10.000},{KDME1=9.728},{L=68.000},{L2=71.000},{KDMEE=5.000},{G=14.300},{D1=9.000},{RT1=6.000},{HT1=24.500},{HT2=16.500},{RT2=6.000},{RT3=5.500},{RT4=8.000},{KDMEE1=9.728},{X=100.000},{PPATH=cilindri_compatti_serie_32_tandem_asm_sbl.prj},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PHY
Ø cil.
[mm]
A
[mm]
AF
[mm]
BG
[mm]
D
Ø
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
EE
[mm]
E1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
KF
[mm]
KK
[mm]
LA
[mm]
PL
[mm]
RT
[mm]
SW1
[mm]
T1
[mm]
T2
[mm]
TG
[mm]
32M2A025A05N
25
16
11
16.500
10.000
0.000
0.000
9.000
40.700
M5
0.000
76.000
81.7
44.000
M6
M8X1.25
5.000
7.000
M5
8
0.000
2.500
26.000
32M2A040A05N
40
19
13
21.500
12.000
35.000
29.000
9.000
57.000
G1/8
0.000
86.000
93
48.200
M8
M10X1.25
5.000
7.600
M6
10
2.000
2.500
38.000
32M2A063A05N
63
22
16
18.500
16.000
45.000
39.000
12.000
79.600
G1/8
12.500
93.000
101
44.000
M10
M12X1.25
6.000
7.600
M8
13
2.000
3.000
56.500
32M2A100A05N
100
28
20
20.000
25.000
55.000
49.000
12.000
115.600
G1/8
25.000
121.000
130.7
60.500
M12
M16X1.25
6.000
8.000
M10
22
2.000
3.000
89.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表