Valves Series SCU
AIR-tec-Vogel
Valves and solenoid valves
Valves NPTF
MOD.GMCU-MCU-GSCU-SCU-GSVU-SVU-MVU-GMVU-SCO-MCO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_nptf/gmcu-mcu-mcu-gscu-scu-gsvu-svu-mvu-gmvu-sco-mco/serie_scu_.prj},{NB=SCU 04F-04-11.969},{A01=6},{ANDM=9.728},{AKDM=8.566},{S01=12.5},{H01=12.0},{L01=61.0},{LX1=50.0},{Z01=66.5},{M01=25.5},{F=12.7},{SW01=15},{SW101=7.000},{SW201=17.000},{H1=1.000},{H2=0.700},{H3=5.500},{H4=4.000},{H5=8.200},{H6=13.000},{H7=7.500},{H8=2.000},{H9=5.000},{H10=1.600},{H11=0.900},{H12=6.000},{H13=7.500},{H14=0.000},{H15=0.000},{H16=5.200},{H17=2.000},{H18=17.500},{H19=12.000},{H20=3.200},{H21=9.500},{H22=14.500},{H23=5.500},{D1=18.000},{D2=17.000},{D3=7.000},{D4=6.200},{D5=16.500},{D6=13.500},{D7=8.000},{D8=9.200},{D9=15.000},{D10=16.500},{D11=7.000},{D12=4.000},{D12KDMI=3.141},{D12KDMA=3.242},{D13=7.000},{D14=9.800},{D15=6.000},{ND=0.540},{R1=10.000},{IDNR=},{CORSA=1.969}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MOD
Mod.
ⁿ/ₐ
A
NPTF
ⁿ/ₐ
B
NPTF
[Inch]
S
[Inch]
H
[Inch]
L
[Inch]
SW
[Inch]
SW2
[Inch]
SCU 02F-02-11.752
SCU 02F-02
1/8
1/8
0.492
0.315
1.752
0.472
0.512
SCU 04F-04-11.969
SCU 04F-04
1/4
1/4
0.492
0.472
1.969
0.591
0.669
SCU 06F-06-12.343
SCU 06F-06
3/8
3/8
0.492
0.472
2.343
0.748
0.787
SCU 08F-08-13.787
SCU 08F-08
1/2
1/2
1.024
0.610
3.787
1.063
0.945
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表