Bush
AIR-tec-Vogel
Valves and solenoid valves
Flow Control Valves
Flow control valves Series SCU-MCU-SVU-MVU-SCO-MCO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_di_regolazione/valvole_serie_scu_mcu_svu_mvu_sco_mco/boccola.prj},{NB=2905 1/8},{IDNR=},{MOD=2905 1/8},{MODX=2905_1/8},{A=14},{B=10.0},{H=14.5},{L=14.5},{INFO=Infotext},{MOD1=1/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
MOD1
[mm]
2905 M5
2905 M5
8
6.0
8.8
M5
2905 1/8
2905 1/8
14
10.0
14.5
1/8
2905 1/4
2905 1/4
18
13.5
14.5
1/4
2905 3/8
2905 3/8
21
16.8
14.5
3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表