5/2-way solenoid valves VDMA 01 - VDMA 02, monostable
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 7
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_7/valvole_5_2_vie_iso_26_18_mm_monostabili.prj},{NB=751-000-36},{IDNR=},{MOD=751-000-36},{TG=26},{B=26.5},{B1=19.0},{L1=99.7},{L2=49.85},{H=39.0},{H1=40.5},{INFO=Infotext},{AX=19.000},{BX=80.700},{CX=0.200},{DX=4.000},{EX=26.350},{FX=54.350},{GX=26.350},{HX=4.850},{IX=30.450},{JX=2.250},{KX=36.450},{LX=8.700},{MX=14.700},{NX=8.000},{PX=73.900},{RX=2.000},{SX1=3.750},{TX1=73.900},{AX1=19.000},{BX1=38.000},{CX1=3.500},{DX1=5.750},{EX1=2.250},{RX1=2.750},{GX1=13.400},{RX2=6.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TG
Size (ISO 15407-1)
[mm]
B
[mm]
B1
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
751-000-36
751-000-36
26
26.5
19.0
99.7
49.85
39.0
40.5
752-000-36
752-000-36
18
18.5
12.5
82.2
41.10
35.2
36.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表