Solenoids Mod. B9...
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Solenoids U70-G70-A80-G90-H80
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/solenoidi_u7o_g70_a80_g90_h80/solenoidi_mod_b9.prj},{NB=B9D},{IDNR=},{MOD=B9D},{T=110 V - 50/60 Hz},{P=29 VA},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
T
Voltage
[V]
P
ⁿ/ₐ
B9B
B9B
24 V - 50 Hz
29 VA
B9D
B9D
110 V - 50/60 Hz
29 VA
B9E
B9E
230 V - 50 Hz
29 VA
B93
B93
24 V - DC
30W
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表