024.2 - Union end
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_with_short_spigot/024_2.prj},{NB=AGRU_70024204011_Union end_spare part Union 024_PE 100-RC black_40X3.7 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70024204011},{M=70024204011},{BILDCODE=024.2},{WEIGHT=0.046},{DIMENSIONLANG=40X3.7 SDR11 ISO S-5},{DURCHMESSER=40},{EXT_BEZ_1=Union end},{EXT_BEZ_2=spare part Union 024},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=40.000},{S=3.700},{L=65.000},{L1=42.000},{L2=6.000},{D1=52.600},{D2=56.300},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
AGRU_70024202011_Union en...
70024202011
70024202011
024.2
0.011
20X2.0 SDR11 ISO S-5
20
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
20.000
2.000
54.000
38.000
5.000
27.300
29.900
AGRU_70024202511_Union en...
70024202511
70024202511
024.2
0.018
25X2.3 SDR11 ISO S-5
25
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
25.000
2.300
57.000
39.000
5.000
35.700
38.600
AGRU_70024203211_Union en...
70024203211
70024203211
024.2
0.027
32X3.0 SDR11 ISO S-5
32
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
32.000
3.000
60.000
40.000
5.000
41.300
44.500
AGRU_70024204011_Union en...
70024204011
70024204011
024.2
0.046
40X3.7 SDR11 ISO S-5
40
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
40.000
3.700
65.000
42.000
6.000
52.600
56.300
AGRU_70024205011_Union en...
70024205011
70024205011
024.2
0.061
50X4.6 SDR11 ISO S-5
50
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
50.000
4.600
67.000
44.000
7.000
58.600
62.400
AGRU_70024206311_Union en...
70024206311
70024206311
024.2
0.103
63X5.8 SDR11 ISO S-5
63
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
63.000
5.800
69.000
44.000
7.500
73.600
78.000
AGRU_70024207511_Union en...
70024207511
70024207511
024.2
0.153
75X6.8 SDR11 ISO S-5
75
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
75.000
6.800
66.000
37.000
9.000
90.000
101.000
AGRU_70024209011_Union en...
70024209011
70024209011
024.2
0.165
90X8.2 SDR11 ISO S-5
90
Union end
spare part Union 024
PE 100-RC black
injection moulded
Butt-welding
90.000
8.200
66.500
57.000
9.000
90.000
101.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表