189 - E-Adaptor Elbow 45°
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/189.prj},{NB=AGRU_70189323211_E-Adaptor Elbow 45_with brass-female thread_PE 100-RC black_32X1 SDR 11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70189323211},{M=70189323211},{BILDCODE=189},{WEIGHT=0.270},{DIMENSIONLANG=32X1\" SDR 11},{DURCHMESSER=32 X 1},{EXT_BEZ_1=E-Adaptor Elbow 45°},{EXT_BEZ_2=with brass-female thread},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=32.000},{L1=44.000},{D=42.000},{D1=40.000},{D2=21.000},{Z=56.000},{T=44.000},{SW=41.000},{GIN=1.000},{KGEW=30.290},{E=33.250},{G=12.700},{GEW=20.955},{XX=32X1 SDR 11},{XX1=E-Adaptor Elbow 45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L1
[mm]
D
[mm]
D1
[mm]
D2
[mm]
Z
[mm]
T
[mm]
SW
[mm]
GIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
AGRU_70189202011_E-Adapto...
70189202011
70189202011
189
0.160
20X1/2" SDR 11
20 X 1/2
E-Adaptor Elbow 45°
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
20.000
36.000
30.000
34.000
12.000
52.000
37.000
32.000
0.500
18.630
20.960
AGRU_70189252511_E-Adapto...
70189252511
70189252511
189
0.202
25X3/4" SDR 11
25 X 3/4
E-Adaptor Elbow 45°
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
25.000
40.000
35.000
37.000
16.000
52.000
40.000
36.000
0.750
24.120
26.440
AGRU_70189323211_E-Adapto...
70189323211
70189323211
189
0.270
32X1" SDR 11
32 X 1
E-Adaptor Elbow 45°
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
32.000
44.000
42.000
40.000
21.000
56.000
44.000
41.000
1.000
30.290
33.250
AGRU_70189404011_E-Adapto...
70189404011
70189404011
189
0.430
40X1 1/4" SDR 17-11
40 X 1 1/4
E-Adaptor Elbow 45°
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
40.000
49.000
53.000
44.000
27.500
63.000
49.000
50.000
1.250
38.950
41.910
AGRU_70189505011_E-Adapto...
70189505011
70189505011
189
0.600
50X1 1/2" SDR 17-11
50 X 1 1/2
E-Adaptor Elbow 45°
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
50.000
56.000
67.000
49.000
33.500
70.000
55.000
60.000
1.500
44.850
47.800
AGRU_70189636311_E-Adapto...
70189636311
70189636311
189
1.150
63X2" SDR 17-11
63 X 2
E-Adaptor Elbow 45°
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
63.000
67.000
83.000
56.000
42.000
82.000
63.000
70.000
2.000
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表