184 - E-Adaptor Socket
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/184.prj},{NB=AGRU_70184323211_E-Adaptor Socket_with brass-female thread_PE 100-RC black_32X1 SDR 11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70184323211},{M=70184323211},{BILDCODE=184},{WEIGHT=0.252},{DIMENSIONLANG=32X1\" SDR 11},{DURCHMESSER=32 X 1},{EXT_BEZ_1=E-Adaptor Socket},{EXT_BEZ_2=with brass-female thread},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=32.000},{L=133.000},{L1=44.000},{D=42.000},{D1=40.000},{D2=21.000},{T=44.000},{SW=41.000},{GIN=1.000},{KGEW=30.290},{E=33.250},{XX=32X1 SDR 11},{G=12.700},{GINCH=20.964}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L
Dimension L
[mm]
L1
[mm]
D
[mm]
D1
[mm]
D2
[mm]
T
[mm]
SW
[mm]
GIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
AGRU_70184202011_E-Adapto...
70184202011
70184202011
184
0.160
20X1/2" SDR 11
20 X 1/2
E-Adaptor Socket
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
20.000
111.000
37.000
30.000
34.000
12.000
37.000
32.000
0.500
18.630
20.960
AGRU_70184252511_E-Adapto...
70184252511
70184252511
184
0.194
25X3/4" SDR 11
25 X 3/4
E-Adaptor Socket
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
25.000
121.000
40.000
35.000
37.000
16.000
40.000
36.000
0.750
24.120
26.440
AGRU_70184323211_E-Adapto...
70184323211
70184323211
184
0.252
32X1" SDR 11
32 X 1
E-Adaptor Socket
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
32.000
133.000
44.000
42.000
40.000
21.000
44.000
41.000
1.000
30.290
33.250
AGRU_70184404011_E-Adapto...
70184404011
70184404011
184
0.381
40X1 1/4" SDR 17-11
40 X 1 1/4
E-Adaptor Socket
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
40.000
148.000
49.000
53.000
44.000
27.500
49.000
50.000
1.250
38.950
41.910
AGRU_70184505011_E-Adapto...
70184505011
70184505011
184
0.686
50X1 1/2" SDR 17-11
50 X 1 1/2
E-Adaptor Socket
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
50.000
167.000
56.000
67.000
49.000
33.500
55.000
60.000
1.500
44.850
47.800
AGRU_70184636311_E-Adapto...
70184636311
70184636311
184
0.980
63X2" SDR 17-11
63 X 2
E-Adaptor Socket
with brass-female thread
PE 100-RC black
injection moulded
Electro-fusion
63.000
194.000
67.000
83.000
56.000
42.000
63.000
70.000
2.000
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表