90.043 - Blind Flange ANSI
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/backing_rings_accessories/90_043.prj},{NB=AGRU_90043040017_Blind Flange ANSI_steel galvanized_steel galvanized_400 - 16 MOP 20 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=90043040017},{M=90043040017},{BILDCODE=90.043},{WEIGHT=68.000},{DIMENSIONLANG=400 - 16\" MOP 20 bar},{DURCHMESSER=400},{EXT_BEZ_1=Blind Flange ANSI},{EXT_BEZ_2=steel galvanized},{MATERIAL=steel galvanized},{HERSTELLV=ASME B16.5 Class 150},{VERBINDUNG=Flange connection},{DA=400.000},{IDA=16.000},{D=595.000},{D2=29.000},{B=35.000},{K=539.750},{P=20.000},{NUMB=16.000},{XX=400 - 16 MOP 20 bar},{X1=70011}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
D
[mm]
D2
[mm]
B
[mm]
K
[mm]
P
[bar]
NUMB
ⁿ/ₐ
X1
ⁿ/ₐ
AGRU_90043035517_Blind Fl...
90043035517
90043035517
90.043
57.000
355 - 14" MOP 20 bar
355
Blind Flange ANSI
steel galvanized
steel galvanized
ASME B16.5 Class 150
Flange connection
355.000
14.000
535.000
29.000
33.400
476.250
20.000
12.000
70011
AGRU_90043040017_Blind Fl...
90043040017
90043040017
90.043
68.000
400 - 16" MOP 20 bar
400
Blind Flange ANSI
steel galvanized
steel galvanized
ASME B16.5 Class 150
Flange connection
400.000
16.000
595.000
29.000
35.000
539.750
20.000
16.000
70011
AGRU_90043045017_Blind Fl...
90043045017
90043045017
90.043
102.000
450 - 18" MOP 20 bar
450
Blind Flange ANSI
steel galvanized
steel galvanized
ASME B16.5 Class 150
Flange connection
450.000
18.000
635.000
32.000
38.100
577.850
20.000
16.000
70011
AGRU_90043050017_Blind Fl...
90043050017
90043050017
90.043
120.000
500 - 20" MOP 20 bar
500
Blind Flange ANSI
steel galvanized
steel galvanized
ASME B16.5 Class 150
Flange connection
500.000
18.000
700.000
32.000
41.300
635.000
20.000
20.000
70011
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表