N7993 - Agathon Fine Centering Plus
Agathon
模具构造
werkzeugzentrierung
A7993 Agathon Fine Centering Plus
Powered by
CAD模型選擇
{agathon/formenbau/werkzeugzentrierung/n7993/n7993_asmtab.prj},{NB=N7993 Agathon Feinzentrierung Plus 7993.015.059(0)},{IDNR=7993.015.059},{POS=0},{D1=15},{D2=27.8},{D3=28},{D4=52},{D5=36},{D6=10.5},{A1=69},{D7=6.8},{L1=59},{L2=22.5},{L3=12},{L4=61.0},{L5=23},{L6=32},{VER=1},{LAGER=ok},{GEWICHT=0.198},{PPATH=n7993_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
A1
a1
[mm]
D7
d7
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
L6
l6
[mm]
LAGER
available from stock
[mm]
GEWICHT
Weight
[kg]
N7993 Agathon Fine Center...
7993.015.059
15
28
52
36
69
6.8
59
22.5
12
61.0
23
32
ok
0.198
N7993 Agathon Fine Center...
7993.025.064
25
40
64
48
81
8.5
64
27.0
12
65.5
28
37
ok
0.460
N7993 Agathon Fine Center...
7993.040.067
40
58
82
66
99
8.5
67
40.0
12
69.0
30
40
ok
1.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表