目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62222 - Pan head thread rolling screw cross recess Pozidrive - DIN 7500 CZ - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62222.prj},{NB=acton_622224X12},{REF=622224X12},{DXL=4x12},{MAT=Inox A2},{IDNR=},{NENN=M4x12},{D=4.0},{NE=2},{D3=3.141},{P=0.700},{L=12},{DK=8.000},{K=3.1},{RF=8.000},{A=2.100},{R=0.400},{M=4.600},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
NE
No impression
ⁿ/ₐ
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622222,5X5
622222,5X5
2.5x5
Inox A2
2.5
1
5
5.000
2.0
Acton 622222,5X6
622222,5X6
2.5x6
Inox A2
2.5
1
6
5.000
2.0
Acton 622222,5X8
622222,5X8
2.5x8
Inox A2
2.5
1
8
5.000
2.0
Acton 622222,5X10
622222,5X10
2.5x10
Inox A2
2.5
1
10
5.000
2.0
Acton 622222,5X12
622222,5X12
2.5x12
Inox A2
2.5
1
12
5.000
2.0
Acton 622223X5
622223X5
3x5
Inox A2
3.0
1
5
6.000
2.4
Acton 622223X6
622223X6
3x6
Inox A2
3.0
1
6
6.000
2.4
Acton 622223X8
622223X8
3x8
Inox A2
3.0
1
8
6.000
2.4
Acton 622223X10
622223X10
3x10
Inox A2
3.0
1
10
6.000
2.4
Acton 622223X12
622223X12
3x12
Inox A2
3.0
1
12
6.000
2.4
Acton 622223X16
622223X16
3x16
Inox A2
3.0
1
16
6.000
2.4
Acton 622223X20
622223X20
3x20
Inox A2
3.0
1
20
6.000
2.4
Acton 622224X6
622224X6
4x6
Inox A2
4.0
2
6
8.000
3.1
Acton 622224X8
622224X8
4x8
Inox A2
4.0
2
8
8.000
3.1
Acton 622224X10
622224X10
4x10
Inox A2
4.0
2
10
8.000
3.1
Acton 622224X12
622224X12
4x12
Inox A2
4.0
2
12
8.000
3.1
Acton 622224X16
622224X16
4x16
Inox A2
4.0
2
16
8.000
3.1
Acton 622224X20
622224X20
4x20
Inox A2
4.0
2
20
8.000
3.1
Acton 622224X25
622224X25
4x25
Inox A2
4.0
2
25
8.000
3.1
Acton 622224X30
622224X30
4x30
Inox A2
4.0
2
30
8.000
3.1
Acton 622225X8
622225X8
5x8
Inox A2
5.0
2
8
10.000
3.8
Acton 622225X10
622225X10
5x10
Inox A2
5.0
2
10
10.000
3.8
Acton 622225X12
622225X12
5x12
Inox A2
5.0
2
12
10.000
3.8
Acton 622225X16
622225X16
5x16
Inox A2
5.0
2
16
10.000
3.8
Acton 622225X20
622225X20
5x20
Inox A2
5.0
2
20
10.000
3.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表