目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62218 - Wing screw - american type - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62218.prj},{NB=acton_622186X25},{REF=622186X25},{MAT=Inox A2},{DXL=6X25},{D=M 6},{D1=11.0},{E=33},{H=17.0},{L=25},{DX=6},{M=8.000},{S=8.400},{G=2.500},{D11=4.773},{E1=35.000},{C=9.945},{C1=11.077},{C2=9.010},{DE=17.500},{H1=7.548},{W=212.374},{R=0.477},{R1=25.550},{R2=39.669},{B=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
[mm]
D
[mm]
D1
[mm]
E
[mm]
H
[mm]
L
[mm]
Acton 622184X10
622184X10
Inox A2
4X10
M 4
7.0
20
10.5
10
Acton 622184X12
622184X12
Inox A2
4X12
M 4
7.0
20
10.5
12
Acton 622184X16
622184X16
Inox A2
4X16
M 4
7.0
20
10.5
16
Acton 622184X20
622184X20
Inox A2
4X20
M 4
7.0
20
10.5
20
Acton 622184X25
622184X25
Inox A2
4X25
M 4
7.0
20
10.5
25
Acton 622184X30
622184X30
Inox A2
4X30
M 4
7.0
20
10.5
30
Acton 622185X10
622185X10
Inox A2
5X10
M 5
9.0
26
13.0
10
Acton 622185X12
622185X12
Inox A2
5X12
M 5
9.0
26
13.0
12
Acton 622185X16
622185X16
Inox A2
5X16
M 5
9.0
26
13.0
16
Acton 622185X20
622185X20
Inox A2
5X20
M 5
9.0
26
13.0
20
Acton 622185X25
622185X25
Inox A2
5X25
M 5
9.0
26
13.0
25
Acton 622185X30
622185X30
Inox A2
5X30
M 5
9.0
26
13.0
30
Acton 622185X35
622185X35
Inox A2
5X35
M 5
9.0
26
13.0
35
Acton 622185X40
622185X40
Inox A2
5X40
M 5
9.0
26
13.0
40
Acton 622185X50
622185X50
Inox A2
5X50
M 5
9.0
26
13.0
50
Acton 622186X10
622186X10
Inox A2
6X10
M 6
11.0
33
17.0
10
Acton 622186X12
622186X12
Inox A2
6X12
M 6
11.0
33
17.0
12
Acton 622186X16
622186X16
Inox A2
6X16
M 6
11.0
33
17.0
16
Acton 622186X20
622186X20
Inox A2
6X20
M 6
11.0
33
17.0
20
Acton 622186X25
622186X25
Inox A2
6X25
M 6
11.0
33
17.0
25
Acton 622186X30
622186X30
Inox A2
6X30
M 6
11.0
33
17.0
30
Acton 622186X35
622186X35
Inox A2
6X35
M 6
11.0
33
17.0
35
Acton 622186X40
622186X40
Inox A2
6X40
M 6
11.0
33
17.0
40
Acton 622186X50
622186X50
Inox A2
6X50
M 6
11.0
33
17.0
50
Acton 622188X16
622188X16
Inox A2
8X16
M 8
12.5
39
20.0
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表