目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62311 - Countersunk raised head chipboard screw cross recess Pozidrive - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62311a.prj},{NB=acton_623114,5X30},{REF=623114,5X30},{MAT=Inox A2},{D=4.5},{D3=3.100},{K=2.55},{DK=9},{L=30},{B=0.000},{MZ=4.700},{REFX=62311}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
Acton 623113X12
623113X12
Inox A2
3x12
3.0
1.80
6
12
Acton 623113X16
623113X16
Inox A2
3x16
3.0
1.80
6
16
Acton 623113X20
623113X20
Inox A2
3x20
3.0
1.80
6
20
Acton 623113X25
623113X25
Inox A2
3x25
3.0
1.80
6
25
Acton 623113X30
623113X30
Inox A2
3x30
3.0
1.80
6
30
Acton 623113X40
623113X40
Inox A2
3x40
3.0
1.80
6
40
Acton 623113,5X12
623113,5X12
Inox A2
3.5x12
3.5
2.00
7
12
Acton 623113,5X16
623113,5X16
Inox A2
3.5x16
3.5
2.00
7
16
Acton 623113,5X20
623113,5X20
Inox A2
3.5x20
3.5
2.00
7
20
Acton 623113,5X25
623113,5X25
Inox A2
3.5x25
3.5
2.00
7
25
Acton 623113,5X30
623113,5X30
Inox A2
3.5x30
3.5
2.00
7
30
Acton 623113,5X35
623113,5X35
Inox A2
3.5x35
3.5
2.00
7
35
Acton 623113,5X40
623113,5X40
Inox A2
3.5x40
3.5
2.00
7
40
Acton 623114X16
623114X16
Inox A2
4x16
4.0
2.35
8
16
Acton 623114X20
623114X20
Inox A2
4x20
4.0
2.35
8
20
Acton 623114X25
623114X25
Inox A2
4x25
4.0
2.35
8
25
Acton 623114X30
623114X30
Inox A2
4x30
4.0
2.35
8
30
Acton 623114X35
623114X35
Inox A2
4x35
4.0
2.35
8
35
Acton 623114X40
623114X40
Inox A2
4x40
4.0
2.35
8
40
Acton 623114X45
623114X45
Inox A2
4x45
4.0
2.35
8
45
Acton 623114X50
623114X50
Inox A2
4x50
4.0
2.35
8
50
Acton 623114X60
623114X60
Inox A2
4x60
4.0
2.35
8
60
Acton 623114,5X20
623114,5X20
Inox A2
4.5x20
4.5
2.55
9
20
Acton 623114,5X30
623114,5X30
Inox A2
4.5x30
4.5
2.55
9
30
Acton 623114,5X35
623114,5X35
Inox A2
4.5x35
4.5
2.55
9
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表