目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62305 - Countersunk flat head chipboard screw cross recess Pozidrive - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62305.prj},{NB=acton_623054,5X35},{REF=623054,5X35},{MAT=Inox A2},{D=4.5},{L=35},{D3=3.100},{K=2.55},{DK=9},{B=0.000},{MZ=4.700},{REFX=62305}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Acton 623052,5X12
623052,5X12
Inox A2
2.5x12
2.5
12
1.40
5
Acton 623052,5X16
623052,5X16
Inox A2
2.5x16
2.5
16
1.40
5
Acton 623052,5X20
623052,5X20
Inox A2
2.5x20
2.5
20
1.40
5
Acton 623053X10
623053X10
Inox A2
3x10
3.0
10
1.80
6
Acton 623053X12
623053X12
Inox A2
3x12
3.0
12
1.80
6
Acton 623053X16
623053X16
Inox A2
3x16
3.0
16
1.80
6
Acton 623053X20
623053X20
Inox A2
3x20
3.0
20
1.80
6
Acton 623053X25
623053X25
Inox A2
3x25
3.0
25
1.80
6
Acton 623053X30
623053X30
Inox A2
3x30
3.0
30
1.80
6
Acton 623053X35
623053X35
Inox A2
3x35
3.0
35
1.80
6
Acton 623053X40
623053X40
Inox A2
3x40
3.0
40
1.80
6
Acton 623053,5X12
623053,5X12
Inox A2
3.5x12
3.5
12
2.00
7
Acton 623053,5X16
623053,5X16
Inox A2
3.5x16
3.5
16
2.00
7
Acton 623053,5X20
623053,5X20
Inox A2
3.5x20
3.5
20
2.00
7
Acton 623053,5X25
623053,5X25
Inox A2
3.5x25
3.5
25
2.00
7
Acton 623053,5X30
623053,5X30
Inox A2
3.5x30
3.5
30
2.00
7
Acton 623053,5X35
623053,5X35
Inox A2
3.5x35
3.5
35
2.00
7
Acton 623053,5X40
623053,5X40
Inox A2
3.5x40
3.5
40
2.00
7
Acton 623054X12
623054X12
Inox A2
4x12
4.0
12
2.35
8
Acton 623054X16
623054X16
Inox A2
4x16
4.0
16
2.35
8
Acton 623054X20
623054X20
Inox A2
4x20
4.0
20
2.35
8
Acton 623054X25
623054X25
Inox A2
4x25
4.0
25
2.35
8
Acton 623054X30
623054X30
Inox A2
4x30
4.0
30
2.35
8
Acton 623054X35
623054X35
Inox A2
4x35
4.0
35
2.35
8
Acton 623054X40
623054X40
Inox A2
4x40
4.0
40
2.35
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
11 - Countersunk chipboard screws T with shank steel znb
SFS Group Schweiz AG
17.06.2024
Model 64305 - Countersunk flat head chipboard screw cross recess Pozidrive ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
BN 20143 - Pozi flat countersunk head chipboard screws form Z, fully thread...
Bossard Catalog
31.10.2023
HU-top - HECO-UNIX-top, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
Reference 36401 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62311 - Countersunk raised head chipboard screw cross recess Pozi...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
Model 62305 - Countersunk flat head chipboard screw cross recess Pozidrive ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 64306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
V.2VBA - POZIDRIVE CSK HEAD CHIPBOARD WOOD SCREWS Inox A2 / S.S 304 For chi...
FG INOX
16.02.2017
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表