目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62525.prj},{NB=acton_625258},{REF=625258},{MAT=Inox A2},{D=8},{D1=8.1},{D2=12.7},{S=2.0},{H=4},{R=0.500},{DA=49.000},{DW=67.000},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
H
[mm]
Acton 625253
625253
Inox A2
3
3.1
5.6
1.0
2
Acton 625254
625254
Inox A2
4
4.1
7.0
1.2
2.4
Acton 625255
625255
Inox A2
5
5.1
8.8
1.6
3.2
Acton 625256
625256
Inox A2
6
6.1
9.9
1.6
3.2
Acton 625258
625258
Inox A2
8
8.1
12.7
2.0
4
Acton 6252510
6252510
Inox A2
10
10.2
16.0
2.5
5
Acton 6252512
6252512
Inox A2
12
12.2
18.0
2.5
5
Acton 6252514
6252514
Inox A2
14
14.2
21.1
3.0
6
Acton 6252516
6252516
Inox A2
16
16.2
24.4
3.5
7
Acton 6252518
6252518
Inox A2
18
18.2
26.4
3.5
7
Acton 6252520
6252520
Inox A2
20
20.2
30.6
4.5
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表