目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
SFM - Stable Flex Mounts
ACE Shock Absorbers
Rubber-Metal Isolators
Powered by
CAD模型選擇
{ace_stossdaempfer/gummi_metall_isolatoren/sfm.prj},{NB=SFM-52011-55},{ARTNR=SFM-52011-55},{BMAX=210.9},{M=M16},{NDM=16},{A=50.0},{B=27.9},{C=140.0},{D=182.9},{E=74.9},{F=13.0},{G=30},{H=13.0},{I=20.3},{INFO=Datenblatt},{VERS=2},{FC=schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BMAX
Max. load
[kg]
M
Thread diameter
ⁿ/ₐ
A
Height
[mm]
B
Height
[mm]
C
Distance
[mm]
D
Length
[mm]
E
Width
[mm]
F
Width
[mm]
G
Length
[mm]
H
Width
[mm]
I
Length
[mm]
SFM-52010-45
SFM-52010-45
49.9
M12
38.6
20.1
100.1
119.9
59.9
14.2
14
10.9
14.0
SFM-52010-55
SFM-52010-55
65.8
M12
38.6
20.1
100.1
119.9
59.9
14.2
14
10.9
14.0
SFM-52010-65
SFM-52010-65
99.8
M12
38.6
20.1
100.1
119.9
59.9
14.2
14
10.9
14.0
SFM-52010-75
SFM-52010-75
120.2
M12
38.6
20.1
100.1
119.9
59.9
14.2
14
10.9
14.0
SFM-52011-45
SFM-52011-45
149.7
M16
50.0
27.9
140.0
182.9
74.9
13.0
30
13.0
20.3
SFM-52011-55
SFM-52011-55
210.9
M16
50.0
27.9
140.0
182.9
74.9
13.0
30
13.0
20.3
SFM-52011-65
SFM-52011-65
299.4
M16
50.0
27.9
140.0
182.9
74.9
13.0
30
13.0
20.3
SFM-52011-75
SFM-52011-75
449.1
M16
50.0
27.9
140.0
182.9
74.9
13.0
30
13.0
20.3
SFM-52012-45
SFM-52012-45
349.3
M20
72.6
41.9
182.1
228.1
112.0
18.0
34
18.0
26.7
SFM-52012-55
SFM-52012-55
519.4
M20
72.6
41.9
182.1
228.1
112.0
18.0
34
18.0
26.7
SFM-52012-65
SFM-52012-65
703.1
M20
72.6
41.9
182.1
228.1
112.0
18.0
34
18.0
26.7
SFM-52012-75
SFM-52012-75
997.9
M20
72.6
41.9
182.1
228.1
112.0
18.0
34
18.0
26.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表