目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
CM - Cup Mounts
ACE Shock Absorbers
Rubber-Metal Isolators
Powered by
CAD模型選擇
{ace_stossdaempfer/gummi_metall_isolatoren/cm.prj},{NB=CM-VSC2-10-M10},{ARTNRHELP=CM-VSC2-10},{M=M10},{M1='M10','M12'},{E=30},{A=76},{B=63.5},{C=6.4},{D=76},{H=38},{I=25},{GEW=0.45},{INFO=Datenblatt},{VERS=2.000},{D1=61.400},{D2=58.000},{I1=27.500},{D3=38.000},{D4=57.000},{H1=30.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
E
Einschraubtiefe
[mm]
A
Width
[mm]
B
Width
[mm]
C
Diameter
[mm]
D
Diameter
[mm]
H
Height
[mm]
I
Height
[mm]
GEW
Weight
[kg]
CM-VSC1-2-M6
CM-VSC1-2-M6
20
60
49.5
5.5
58
28
18
0.20
CM-VSC1-4-M6
CM-VSC1-4-M6
20
60
49.5
5.5
58
28
18
0.20
CM-VSC1-7-M6
CM-VSC1-7-M6
20
60
49.5
5.5
58
28
18
0.20
CM-VSC1-10-M6
CM-VSC1-10-M6
20
60
49.5
5.5
58
28
18
0.20
CM-VSC2-5-M10
CM-VSC2-5-M10
30
76
63.5
6.4
76
38
25
0.45
CM-VSC2-10-M10
CM-VSC2-10-M10
30
76
63.5
6.4
76
38
25
0.45
CM-VSC2-15-M10
CM-VSC2-15-M10
30
76
63.5
6.4
76
38
25
0.45
CM-VSC2-25-M10
CM-VSC2-25-M10
30
76
63.5
6.4
76
38
25
0.45
CM-VSC2-40-M10
CM-VSC2-40-M10
30
76
63.5
6.4
76
38
25
0.45
CM-VSC3-25-M16
CM-VSC3-25
19
133
108.0
11.9
124
63
38
1.80
CM-VSC3-40-M16
CM-VSC3-40
19
133
108.0
11.9
124
63
38
1.80
CM-VSC3-65-M16
CM-VSC3-65
19
133
108.0
11.9
124
63
38
1.80
CM-VSC3-90-M16
CM-VSC3-90
19
133
108.0
11.9
124
63
38
1.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表