Tangless Inserts
Accurate Inc.
Tangless Inserts
Powered by
CAD模型選擇
{accurate/tangless_inserts/tangles_inserts.prj},{NB=2TNM - M4 - 0.7x1D},{STDRT=2TNM},{L=1D},{SP=M4 - 0.7},{M1=4.76},{M2=M4},{FD=5.05 ~ 5.60},{DH=4.2},{D=0.350},{D1=0.613},{R=0.08},{P=0.70},{M3=3.24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
STDRT
Type of insert
ⁿ/ₐ
SP
Srew x pitch
ⁿ/ₐ
M1
Lenght
[mm]
M2
Diameter
ⁿ/ₐ
FD
Free diameter
[mm]
DH
Drill hole
[mm]
2TNM - M2.5 - 0.45x1D
2TNM
M2.5 - 0.45
2.99
M2.5
3.20 ~ 3.70
2.6
2TNM - M3 - 0.5x1D
2TNM
M3 - 0.5
3.54
M3
3.80 ~ 4.35
3.1
2TNM - M4 - 0.7x1D
2TNM
M4 - 0.7
4.76
M4
5.05 ~ 5.60
4.2
2TNM - M5 - 0.8x1D
2TNM
M5 - 0.8
5.87
M5
6.20 ~ 6.80
5.2
2TNM - M6 - 1.0x1D
2TNM
M6 - 1.0
7.08
M6
7.40 ~ 7.95
6.3
2TNM - M8 - 1.25x1D
2TNM
M8 - 1.25
9.35
M8
9.80 ~ 10.35
8.4
2TNM - M10 - 1.5x1D
2TNM
M10 - 1.5
11.62
M10
11.95 ~ 12.50
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Torsion Springs
Accurate Inc.
31.01.2022
Standard Type
ORIENTALMOTOR Co.,Ltd.
10.04.2024
Post for Extension Spring
Accurate Inc.
31.01.2022
Battery Springs
Accurate Inc.
31.01.2022
Shafts
Accurate Inc.
31.01.2022
HLRB-XS - Ring lock washers - Stainless Steel - Large, according to EN DIN ...
Accurate Inc.
31.01.2022
Without switch STL-M/B
CKD
13.07.2023
HLRB-X - Ring lock washers - Steel - Large, according to EN DIN 25201
Accurate Inc.
31.01.2022
Coned Disk Screw
Accurate Inc.
31.01.2022
MB - Clamp Mount
ACE Shock Absorbers
07.02.2024
UM - Universal Mount
ACE Shock Absorbers
07.02.2024
BVSC - Side load adapter
ACE Shock Absorbers
07.02.2024
SD M8x1 -2 - Shock absorber
Afag
13.12.2021
SP - Air Bleed Collar
ACE Shock Absorbers
07.02.2024
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表