ACH580-31 380V/480V - Ultra Low Harmonic Base Drive - NAM
ABB
AC Drives
ACH580
480V
Powered by
CAD模型選擇
{abb/ac_drives/ach580/480/ach580_31_asmtab.prj},{NB=ACH580-31-044A-4-Architecture300},{BTC=ACH580-31-044A-4},{AMPS=44},{HP=30},{FS=R6},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=},{DR1=IP21},{DR12=IP55},{PPATH=ach580_31_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TC
Type Code
ⁿ/ₐ
AMPS
Amps
[A]
HP
Horsepower
[Hp]
FS
Frame Size
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACH580-31-07A6-4-Architec...
ACH580-31-07A6-4
7.6
5
R3
31-1-R3
495
205
349
21.3
ACH580-31-012A-4-Architec...
ACH580-31-012A-4
12
7.5
R3
31-1-R3
495
205
349
21.3
ACH580-31-014A-4-Architec...
ACH580-31-014A-4
14
10
R3
31-1-R3
495
205
349
21.3
ACH580-31-023A-4-Architec...
ACH580-31-023A-4
23
15
R3
31-1-R3
495
205
349
21.3
ACH580-31-027A-4-Architec...
ACH580-31-027A-4
27
20
R6
31-1-R6
771
252
392
61.0
ACH580-31-034A-4-Architec...
ACH580-31-034A-4
34
25
R6
31-1-R6
771
252
392
61.0
ACH580-31-044A-4-Architec...
ACH580-31-044A-4
44
30
R6
31-1-R6
771
252
392
61.0
ACH580-31-052A-4-Architec...
ACH580-31-052A-4
52
40
R6
31-1-R6
771
252
392
61.0
ACH580-31-065A-4-Architec...
ACH580-31-065A-4
65
50
R6
31-1-R6
771
252
392
61.0
ACH580-31-077A-4-Architec...
ACH580-31-077A-4
77
60
R6
31-1-R6
771
252
392
61.0
ACH580-31-096A-4-Architec...
ACH580-31-096A-4
96
75
R8
31-1-R8
964
300
438
112
ACH580-31-124A-4-Architec...
ACH580-31-124A-4
124
100
R8
31-1-R8
964
300
438
112
ACH580-31-156A-4-Architec...
ACH580-31-156A-4
156
125
R8
31-1-R8
964
300
438
112
ACH580-31-180A-4-Architec...
ACH580-31-180A-4
180
150
R8
31-1-R8
964
300
438
112
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表