ACH550-CC 600V - Classic Bypass with Circuit Breaker
ABB
AC Drives
ACH550
600V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/600/600_cc_asmtab.prj},{NB=ACH550-CC-027A-6},{HP=25},{BMD=ACH550-CC-027A-6},{AMPS=27},{BDF=R3},{TYPE=},{DR1=CX1-4},{DR3R=CX3R-3},{ALR=},{SS=},{PPATH=600_cd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
HP
Horsepower
ⁿ/ₐ
MD
Material Description
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
BDF
Base Drive Frame
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACH550-CC-02A7-6
2
ACH550-CC-02A7-6
2.7
R2
CX1-2
ACH550-CC-03A9-6
3
ACH550-CC-03A9-6
3.9
R2
CX1-2
ACH550-CC-06A1-6
5
ACH550-CC-06A1-6
6.1
R2
CX1-2
ACH550-CC-09A0-6
7.5
ACH550-CC-09A0-6
9
R2
CX1-2
ACH550-CC-011A-6
10
ACH550-CC-011A-6
11
R2
CX1-2
ACH550-CC-017A-6
15
ACH550-CC-017A-6
17
R2
CX1-2
ACH550-CC-022A-6
20
ACH550-CC-022A-6
22
R3
CX1-4
ACH550-CC-027A-6
25
ACH550-CC-027A-6
27
R3
CX1-4
ACH550-CC-032A-6
30
ACH550-CC-032A-6
32
R4
CX1-5
ACH550-CC-041A-6
40
ACH550-CC-041A-6
41
R4
CX1-5
ACH550-CC-052A-6
50
ACH550-CC-052A-6
52
R4
CX1-5
ACH550-CC-062A-6
60
ACH550-CC-062A-6
62
R4
CX1-5
ACH550-CC-077A-6
75
ACH550-CC-077A-6
77
R6
CX1-8
ACH550-CC-099A-6
100
ACH550-CC-099A-6
99
R6
CX1-8
ACH550-CC-125A-6
125
ACH550-CC-125A-6
125
R6
CX1-10
ACH550-CC-144A-6
150
ACH550-CC-144A-6
144
R6
CX1-10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表