Nederlands
română
English
ACDG
A4Hydrauliek / Mures Hydraulici
Hydraulic cylinders
Powered by
CAD模型選擇
{a4hydrauliek/hydraulikzylinder/acdg_asmtab.prj},{NB=ACDG-100/55(1-0)-R1/2-R1-M35x1.5-0400},{TYP=ACDG-100},{CB=100},{RD=55},{HUB=1},{HUBST=0},{R=R1/2\"},{RPOS=0},{ABPOS=1},{AB=1},{PS=},{SL=},{CLE=},{F1L=0},{E=M35x1.5},{F1R=40},{A=115},{L=64},{M2=101},{X2=17},{PPATH=assemblies/acdg_asmtpl.prj},{INFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
CB
Cylinder boring
[mm]
RD
Rod diameter
[mm]
L2
Length
[mm]
A
Diameter
[mm]
K
Height
[mm]
A2
Height
[mm]
B2
Length
[mm]
E1
Length
[mm]
G1
Width
[mm]
H1
Width
[mm]
L
Length
[mm]
M2
Length
[mm]
X2
Length
[mm]
Y1
Length
[mm]
KE
Height
[mm]
ACDG-40/20(1-0)-R3/8-R1
ACDG-40
40
20
176
50
41
50
25
30
19
16
48
67
12
16
36
ACDG-40/22(1-0)-R3/8-R1
ACDG-40
40
22
176
50
41
50
25
30
19
16
48
67
12
16
36
ACDG-40/25(1-0)-R3/8-R1
ACDG-40
40
25
176
50
41
50
25
30
19
16
48
67
12
16
36
ACDG-40/28(1-0)-R3/8-R1
ACDG-40
40
28
176
50
41
50
25
30
19
16
48
67
12
16
36
ACDG-40/30(1-0)-R3/8-R1
ACDG-40
40
30
176
50
41
50
25
30
19
16
48
67
12
16
36
ACDG-50/25(1-0)-R3/8-R1
ACDG-50
50
25
200
60
46
55
28
35
23
20
57
75
15
16
41
ACDG-50/30(1-0)-R3/8-R1
ACDG-50
50
30
200
60
46
55
28
35
23
20
57
75
15
16
41
ACDG-50/35(1-0)-R3/8-R1
ACDG-50
50
35
200
60
46
55
28
35
23
20
57
75
15
16
41
ACDG-60/30(1-0)-R1/2-R1
ACDG-60
60
30
219
70
53
65
33
40
28
22
61
82
16
22
46
ACDG-60/35(1-0)-R1/2-R1
ACDG-60
60
35
219
70
53
65
33
40
28
22
61
82
16
22
46
ACDG-60/40(1-0)-R1/2-R1
ACDG-60
60
40
219
70
53
65
33
40
28
22
61
82
16
22
46
ACDG-63/32(1-0)-R1/2-R1
ACDG-63
63
32
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-63/35(1-0)-R1/2-R1
ACDG-63
63
35
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-63/36(1-0)-R1/2-R1
ACDG-63
63
36
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-63/40(1-0)-R1/2-R1
ACDG-63
63
40
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-63/45(1-0)-R1/2-R1
ACDG-63
63
45
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-65/30(1-0)-R1/2-R1
ACDG-65
65
30
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-65/32(1-0)-R1/2-R1
ACDG-65
65
32
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-65/35(1-0)-R1/2-R1
ACDG-65
65
35
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-65/40(1-0)-R1/2-R1
ACDG-65
65
40
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-65/45(1-0)-R1/2-R1
ACDG-65
65
45
219
75
56
65
33
40
28
22
61
82
16
22
49
ACDG-70/35(1-0)-R1/2-R1
ACDG-70
70
35
219
80
58
65
33
40
28
22
61
82
16
22
51
ACDG-70/40(1-0)-R1/2-R1
ACDG-70
70
40
219
80
58
65
33
40
28
22
61
82
16
22
51
ACDG-70/45(1-0)-R1/2-R1
ACDG-70
70
45
219
80
58
65
33
40
28
22
61
82
16
22
51
ACDG-70/50(1-0)-R1/2-R1
ACDG-70
70
50
219
80
58
65
33
40
28
22
61
82
16
22
51
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表