Nederlands
română
English
ACDB
A4Hydrauliek / Mures Hydraulici
Hydraulic cylinders
Powered by
CAD模型選擇
{a4hydrauliek/hydraulikzylinder/acdb_asmtab.prj},{NB=ACDB-90/50(1-0)-R1/2-R1-M28x1.5-0350},{TYP=ACDB-90},{CB=90},{RD=50},{HUB=1},{HUBST=0},{R=R1/2\"},{RPOS=0},{ABPOS=1},{AB=1},{PS=},{SL=},{CLE=},{F1L=0},{E=M28x1.5},{F1R=35},{A=105},{L=68},{M2=97},{X2=21},{PPATH=assemblies/acdb_asmtpl.prj},{INFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
CB
Cylinder boring
[mm]
RD
Rod diameter
[mm]
L2
Length
[mm]
A
Diameter
[mm]
K
Height
[mm]
A1
Diameter
[mm]
B1
Length
[mm]
E1
Length
[mm]
G1
Width
[mm]
L
Length
[mm]
M2
Length
[mm]
X2
Length
[mm]
Y1
Length
[mm]
KE
Height
[mm]
ACDB-25/12(1-0)-R1/8-R1
ACDB-25
25
12
118
35
26
35
17.5
16
12
38
51
19
15
28
ACDB-25/16(1-0)-R1/8-R1
ACDB-25
25
16
121
35
26
35
17.5
16
12
25
62
17
15
28
ACDB-30/20(1-0)-R1/8-R1
ACDB-30
30
20
158
40
31
42
21.0
20
15
53
65
15
14
31
ACDB-30/22(1-0)-R1/8-R1
ACDB-30
30
22
158
40
31
42
21.0
20
15
53
65
15
14
31
ACDB-32/20(1-0)-R1/8-R1
ACDB-32
32
20
158
42
32
42
21.0
20
15
53
65
15
14
32
ACDB-32/22(1-0)-R1/8-R1
ACDB-32
32
22
158
42
32
42
21.0
20
15
53
65
15
14
32
ACDB-35/20(1-0)-R1/8-R1
ACDB-35
35
20
158
45
34
42
21.0
20
15
53
65
15
14
34
ACDB-35/22(1-0)-R1/8-R1
ACDB-35
35
22
158
45
34
42
21.0
20
15
53
65
15
14
34
ACDB-35/25(1-0)-R1/8-R1
ACDB-35
35
25
158
45
34
42
21.0
20
15
53
65
15
14
34
ACDB-40/20(1-0)-R3/8-R1
ACDB-40
40
20
176
50
41
50
25.0
24
19
48
73
18
16
36
ACDB-40/22(1-0)-R3/8-R1
ACDB-40
40
22
176
50
41
50
25.0
24
19
48
73
18
16
36
ACDB-40/25(1-0)-R3/8-R1
ACDB-40
40
25
176
50
41
50
25.0
24
19
48
73
18
16
36
ACDB-40/28(1-0)-R3/8-R1
ACDB-40
40
28
176
50
41
50
25.0
24
19
48
73
18
16
36
ACDB-40/30(1-0)-R3/8-R1
ACDB-40
40
30
176
50
41
50
25.0
24
19
48
73
18
16
36
ACDB-50/25(1-0)-R3/8-R1
ACDB-50
50
25
200
60
46
60
30.0
29
23
57
73
18
16
41
ACDB-50/30(1-0)-R3/8-R1
ACDB-50
50
30
200
60
46
60
30.0
29
23
57
73
18
16
41
ACDB-50/35(1-0)-R3/8-R1
ACDB-50
50
35
200
60
46
60
30.0
29
23
57
73
18
16
41
ACDB-60/30(1-0)-R1/2-R1
ACDB-60
60
30
219
70
53
75
37.5
36
28
61
86
20
22
46
ACDB-60/35(1-0)-R1/2-R1
ACDB-60
60
35
219
70
53
75
37.5
36
28
61
86
20
22
46
ACDB-60/40(1-0)-R1/2-R1
ACDB-60
60
40
219
70
53
75
37.5
36
28
61
86
20
22
46
ACDB-63/32(1-0)-R1/2-R1
ACDB-63
63
32
219
75
56
75
37.5
36
28
61
86
20
22
49
ACDB-63/35(1-0)-R1/2-R1
ACDB-63
63
35
219
75
56
75
37.5
36
28
61
86
20
22
49
ACDB-63/36(1-0)-R1/2-R1
ACDB-63
63
36
219
75
56
75
37.5
36
28
61
86
20
22
49
ACDB-63/40(1-0)-R1/2-R1
ACDB-63
63
40
219
75
56
75
37.5
36
28
61
86
20
22
49
ACDB-63/45(1-0)-R1/2-R1
ACDB-63
63
45
219
75
56
75
37.5
36
28
61
86
20
22
49
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表