Nederlands
română
English
Clevis eye G6
A4Hydrauliek / Mures Hydraulici
Fixing eyelets
Powered by
CAD模型選擇
{a4hydrauliek/befestigungsaugen/clevis_eye_g6.prj},{NB=G6-40},{CB=100},{CLE=G6},{E=M35x1.5},{A4=94},{A5=70},{B4=47},{B5=41},{E3=85},{E4=45},{F1=40},{G1=35},{G3=49},{H1=28},{H2=38},{I=71},{Y2=36},{Y3=35},{NDM=35},{KDM=33.376},{P=1.5},{VER=2},{CTRL=5},{INFO=PDF Info},{NDM2=10},{KDM2=8.160},{T=3.5},{K=6.5},{DK=16},{L=35},{S=8},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CB
Cylinder boring
[mm]
CLE
Clevis foot type
ⁿ/ₐ
E
Thread
ⁿ/ₐ
A4
Diameter
[mm]
A5
Height
[mm]
B4
Length
[mm]
B5
Length
[mm]
E3
Length
[mm]
E4
Length
[mm]
F1
Diameter
[mm]
G1
Height
[mm]
G3
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
I
Height
[mm]
Y2
Length
[mm]
Y3
Length
[mm]
G6-20
40
G6
M16x1.5
56
40
28
20
50
25
20
19
25
16
24
39
17
23
G6-25
50
G6
M16x1.5
56
45
28
25
50
25
25
23
25
20
29
47
17
20
G6-30
70
G6
M22x1.5
64
55
32
30
60
30
30
28
32
22
30
56
23
25
G6-35
80
G6
M28x1.5
78
60
39
36
70
38
35
30
40
25
35
62
29
29
G6-40
100
G6
M35x1.5
94
70
47
41
85
45
40
35
49
28
38
71
36
35
G6-50
120
G6
M45x1.5
116
80
58
63
105
55
50
40
61
35
43
80
46
45
G6-60
130
G6
M58x1.5
130
100
70
59
130
65
60
50
75
44
54
100
59
59
G6-70
140
G6
M65x1.5
154
0
82
0
150
75
70
55
86
49
65
111
66
0
G6-80
160
G6
M80x2
176
0
95
0
170
80
80
60
102
55
74
120
81
0
G6-90
180
G6
M100x2
206
0
113
0
210
90
90
65
124
60
0
125
101
0
G6-100
200
G6
M110x2
230
0
125
0
235
105
100
70
138
70
0
140
111
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表